Product characteristics
Type of light |
infrared light |
Image resolution [px] |
640 x 480 |
Max. reading rate [Hz] |
20 |
Electrical data
Operating voltage tolerance [%] |
10 |
Operating voltage [V] |
24 DC |
Current consumption [mA] |
< 300 |
Protection class |
III |
Reverse polarity protection |
yes |
Type of light |
infrared light |
Wave length [nm] |
850 |
Image sensor |
CMOS image sensor black/white |
Internal lighting |
yes; (infrared: 850 nm 4 lighting segments individual control via PC operating program) |
Laser marking |
yes; (red; Laser protection class 2 DIN EN 60825-1) |
Inputs / outputs
Number of inputs and outputs |
Number of digital outputs: 2 |
Inputs
Trigger |
internal; 24 V PNP (IEC 61131-2 Typ 1); RS-232; TCP/IP; EtherNet/IP |
Outputs
Total number of outputs |
2 |
Number of digital outputs |
2; (configurable) |
Output function |
24 V PNP |
Max. voltage drop switching output DC [V] |
2 |
Max. current load per output [mA] |
100 |
Short-circuit protection |
yes |
Overload protection |
yes |
Detection zone
Field of view size [mm] |
Operating distance |
field of view |
Smallest detectable object |
Resolution |
75 |
15 x 11 |
|
|
100 |
20 x 15 |
|
|
200 |
40 x 30 |
|
|
400 |
80 x 60 |
|
|
1000 |
200 x 150 |
|
|
2000 |
400 x 300 |
|
|
|
Operating distance [mm] |
> 75 |
Image resolution [px] |
640 x 480 |
Lens type |
Telephoto lens |
Readable codes |
Interleaved 2-of-5; Industrial 2-of-5; Code 39; Code 93; Code 128; Pharmacode; Codabar; EAN8; EAN8 Add-On 2; EAN8 Add-On 5; EAN13; EAN13 Add-On 2; EAN13 Add-On 5; UPC-A; UPC-A Add-On 2; UPC-A Add-On 5; UPC-E; UPC-E Add-On 2; UPC-E Add-On 5; GS1 DataBar Omnidirectional; GS1 DataBar Truncated; GS1 DataBar Stacked; GS1 DataBar Stacked Omnidirectional; GS1 DataBar Limited; GS1 DataBar Expanded; GS1 DataBar Expanded Stacked; GS1 - 128; MSI Barcode; ECC200; PDF-417; QR; Micro-QR; Aztec Code; GS1 ECC200; GS1 QR Code; GS1 Aztec Code |
Omnidirectional reading |
yes |
Max. inclination to the image plane [°] |
45 |
Max. reading rate [Hz] |
20 |
Software / programming
Parameter setting options |
via two pushbuttons and 10-segment display or via PC / notebook with operating software |
Interfaces
Communication interface |
Ethernet; RS232 |
Number of R232 interfaces |
1 |
Ethernet
Number of Ethernet interfaces |
1 |
Transmission standard |
10Base-T; 100Base-TX |
Transmission rate |
10; 100 |
Protocol |
TCP/IP; UDP; EtherNet/IP |
Factory settings |
IP address: 192.168.0.79 |
subnet mask: 255.255.255.0 |
gateway IP address: 192.168.0.201 |
MAC address: see type label |
|
Operating conditions
Ambient temperature [°C] |
-10...50 |
Storage temperature [°C] |
-40...85 |
Protection |
IP 67 |
Tests / approvals
EMC |
radiation of interference |
EN 61326 |
immunity |
EN 61326 |
|
Shock resistance |
|
Vibration resistance |
|
UL approval |
|
Mechanical data
Weight [g] |
448.5 |
Dimensions [mm] |
60 x 42 x 59 |
Materials |
housing: diecast zinc powder-coated; front pane: glass; LED window: PC |
Displays / operating elements
Display |
function |
3 x LED, green |
switching status |
4 x LED, yellow |
|
10-segment display, 4-digit |
|
Аксесуари
Accessories (optional) |
Operating software |
монтажне приладдя |
|
Remarks
Remarks |
operating voltage "supply class 2" according to cULus |
|
Pack quantity |
1 pcs. |
Electrical connection - Ethernet
|
Connector: 1 x M12; coding: D |
Electrical connection - RS-232
|
Connector: 1 x M12; coding: A |