Product characteristics
Type of light |
infrared light |
Image resolution [px] |
1280 x 960 |
Max. reading rate [Hz] |
40 |
Electrical data
Operating voltage [V] |
18...30 DC |
Current consumption [mA] |
< 380; (18V DC typical) |
Max. current consumption [mA] |
< 800 (18V DC, with switched outputs, memory stick active ) |
Protection class |
III |
Reverse polarity protection |
yes |
Type of light |
infrared light |
Wave length [nm] |
850 |
Image sensor |
CMOS image sensor black/white |
Inputs / outputs
Number of inputs and outputs |
Number of digital inputs: 1; Number of digital outputs: 2 |
Inputs
Trigger |
external; 24 V PNP/NPN (IEC 61131-2 Typ 3); TCP/IP; PROFINET; EtherNet/IP; IO-Link; internal |
Number of digital inputs |
1 |
Outputs
Electrical design |
PNP/NPN; (parameterisable) |
Number of digital outputs |
2; (configurable) |
Output function |
configurable |
Max. voltage drop switching output DC [V] |
2 |
Max. current load per output [mA] |
100 |
Short-circuit protection |
yes |
Type of short-circuit protection |
pulsed |
Overload protection |
yes |
Detection zone
Field of view size [mm] |
distance |
field of view |
15 |
- |
35 |
- |
85 |
- |
200 |
38 x 29 |
500 |
96 x 72 |
1000 |
192 x 144 |
2000 |
384 x 288 |
5000 |
960 x 720 |
|
Operating distance [mm] |
> 200 |
Image resolution [px] |
1280 x 960 |
Lens type |
Telephoto lens |
Readable codes |
Interleaved 2-of-5; Industrial 2-of-5; Code 39; Code 93; Code 128; Pharmacode; Codabar; EAN8; EAN8 Add-On 2; EAN8 Add-On 5; EAN13; EAN13 Add-On 2; EAN13 Add-On 5; UPC-A; UPC-A Add-On 2; UPC-A Add-On 5; UPC-E; UPC-E Add-On 2; UPC-E Add-On 5; GS1 DataBar Omnidirectional; GS1 DataBar Truncated; GS1 DataBar Stacked; GS1 DataBar Stacked Omnidirectional; GS1 DataBar Limited; GS1 DataBar Expanded; GS1 DataBar Expanded Stacked; GS1 - 128; MSI Barcode; ECC200; PDF-417; QR; Micro-QR; Aztec Code; GS1 ECC200; GS1 QR Code; GS1 Aztec Code |
Code quality based on |
|
|
ISO / IEC 15415 |
|
|
ISO / IEC 15416 |
|
|
AIM DPM |
|
|
ISO/IEC TR 29158 |
|
|
SEMI T10 |
|
Legible fonts |
Industrial; Document; OCR-A; OCR-B; Pharma; Semi; Universal; Dot Print |
Text recognition |
yes |
Omnidirectional reading |
yes |
Max. inclination to the image plane [°] |
45 |
Max. reading rate [Hz] |
40 |
Software / programming
Parameter setting options |
Multi-function button; via PC with ifm Vision Assistant |
Interfaces
Communication interface |
Ethernet; IO-Link |
Ethernet
Number of Ethernet interfaces |
1 |
Transmission standard |
10Base-T; 100Base-TX |
Transmission rate |
10 MBit/s; 100 MBit/s |
Protocol |
TCP/IP; PROFINET; EtherNet/IP |
Factory settings |
IP address: 192.168.0.69 |
subnet mask: 255.255.255.0 (Class C) |
gateway IP address: 192.168.0.201 |
MAC address: see type label |
|
Usage type |
parameter setting; data transmission |
IO-Link
Transmission type |
COM3 (230,4 kBaud) |
IO-Link revision |
1.1 |
Required master port type |
A |
Supported DeviceIDs |
Type of operation |
DeviceID |
default |
1699 |
|
Operating conditions
Ambient temperature [°C] |
-10...50 |
Storage temperature [°C] |
-40...70 |
Max. relative air humidity [%] |
90; (non condensing) |
Max. height above sea level [m] |
4000 |
Protection |
IP 65 |
Pollution degree |
3 |
Tests / approvals
EMC |
EN IEC 61000-6-4 radiation of interference |
industrial environments |
EN IEC 61000-6-2 immunity |
industrial environments |
|
Shock resistance |
EN 60068-2-27 |
50 g 11 ms / not repetitive |
EN 60068-2-27 |
40 g 6 ms / repetitive |
|
Vibration resistance |
EN 60068-2-6 |
2 g (10 ... 150 Hz) |
|
Photobiological safety |
exempt group; (EN 62471) |
Electrical protection |
EN IEC 61010-2-201 |
electrical supply only via PELV circuits |
|
Mechanical data
Weight [g] |
603.2 |
Type of mounting |
screw mounting; (bore hole M4 x 7mm) |
Dimensions [mm] |
45 x 45 x 86 |
Materials |
housing: diecast zinc powder-coated; front pane: Gorillaglas; LED window: PC; pushbutton: POM |
Sealing material |
FKM |
Tightening torque [Nm] |
2.1 |
Displays / operating elements
Display |
function |
2 x LED, green |
function |
2 x LED, yellow |
Multi-function button |
2 x LED, green/yellow |
|
Operating elements |
|
Аксесуари
Accessories (optional) |
монтажне приладдя |
захисні панелі |
|
Electrical connection - Ethernet
|
Connector: 1 x M12; coding: D; Moulded body: stainless steel; Sealing: FKM |
Electrical connection - supply
|
Connector: 1 x M12; coding: A; Moulded body: stainless steel |