3D sensor
O3D312
O3DIRDKG/E1/GM/S/60
3D sensor
O3D312
O3DIRDKG/E1/GM/S/60
Product characteristics
Type of light | infrared light |
---|---|
Image resolution 3D [px] | 176 x 132 |
Angle of aperture 3D [°] | 60 x 45; (nominal value without lens distortion correction) |
Image repetition frequency 3D [Hz] | 25 |
Housing | rectangular |
Application
Application | dimensioning of the object; completeness monitoring; Level monitoring; distance monitoring; volume monitoring; robot gripper navigation; depalletizing |
---|
Electrical data
Operating voltage [V] | 20.4...28.8 DC; (EN 61131-2) |
---|---|
Current consumption [mA] | 420; (maximum mean value: < 1600 mA) |
Max. current consumption [mA] | 2400; (peak current pulsed) |
Power consumption [W] | 10; (typical value) |
Protection class | III |
Type of light | infrared light |
Image sensor | PMD 3D ToF-Chip |
Internal lighting | yes; (infrared: 850 nm invisible radiation LED) |
Inputs / outputs
Number of inputs and outputs | Number of digital inputs: 2; Number of digital outputs: 3; Number of analogue outputs: 1 |
---|
Inputs
Trigger | 24 V PNP/NPN (IEC 61131-2 Typ 3) |
---|---|
Number of digital inputs | 2 |
Input circuit of digital inputs | 24 V PNP/NPN; (configurable; IEC 61131-2 Typ 3) |
Outputs
Total number of outputs | 3 |
---|---|
Number of digital outputs | 3; (configurable) |
Output function | 24 V PNP/NPN; (EN 61131-2) |
Max. voltage drop switching output DC [V] | 1 |
Max. current load per output [mA] | 100 |
Number of analogue outputs | 1; (configurable) |
Analogue current output [mA] | 4...20 |
Max. load [Ω] | 500 |
Analogue voltage output [V] | 0...10 |
Min. load resistance [Ω] | 10000 |
Precision analogue output [%] | 1 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Resolution of analogue output | 12 bit |
Detection zone
Operating distance [mm] | 300...8000 | ||
---|---|---|---|
Note on operating distance |
|
||
Image resolution 3D [px] | 176 x 132 | ||
Angle of aperture 3D [°] | 60 x 45; (nominal value without lens distortion correction) | ||
Image repetition frequency 3D [Hz] | 25 |
Measuring/setting range
Measuring range [m] | < 30 |
---|
Software / programming
Parameter setting options | via PC with ifm Vision Assistant |
---|
Interfaces
Communication interface | Ethernet |
---|
Transmission standard | 10Base-T; 100Base-TX | |||
---|---|---|---|---|
Transmission rate | 10; 100 | |||
Protocol | TCP/IP; EtherNet/IP; PROFINET | |||
Factory settings |
|
Usage type | data transmission |
---|
Usage type | data transmission |
---|
Usage type | parameter setting; data transmission |
---|
Operating conditions
Ambient temperature [°C] | -10...50 |
---|---|
Storage temperature [°C] | -40...85 |
Protection | IP 65; IP 67; IP 69K |
Max. immunity to extraneous light [klx] | 8; (with reduced measuring accuracy and repeatability: < 100) |
Tests / approvals
EMC |
|
||||
---|---|---|---|---|---|
Shock resistance |
|
||||
Vibration resistance |
|
||||
Photobiological safety | exempt group; (DIN EN 62471) | ||||
Electrical protection |
|
||||
MTTF [ANN] | 43.08 |
Mechanical data
Weight [g] | 1212 |
---|---|
Housing | rectangular |
Dimensions [mm] | 72 x 65 x 78 |
Materials | housing: stainless steel (316L/1.4404); front pane: PMMA; function display: PA |
Tightening torque [Nm] | < 0.8 |
Displays / operating elements
Display |
|
---|
Аксесуари
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - Ethernet
Connector: 1 x M12; coding: D |
Electrical connection - Process connection
Connector: 1 x M12; coding: A |
Other data
field of view size with lens distortion correction
measuring range / distance [m] | Length [m] | Width [m] |
0.50 | 0.37 | 0.50 |
1.00 | 0.75 | 1.00 |
2.00 | 1.50 | 2.00 |
3.00 | 2.25 | 3.00 |
4.00 | 3.00 | 4.00 |
5.00 | 3.75 | 5.00 |
Accuracy of dimensioning of the object
measuring range / distance [m] | accuracy object size (Length, Width, Height) [mm] | accuracy object position (X, Y, Z coordinates) [mm] | accuracy angle of rotation [°] |
typical value | typical value | typical value | typical value |
1.0...3.0 | ± 10 | ± 5 | ± 1 |
Operating distance: | 0.3 ... 5 m |
Image repetition frequency: | 1 Hz |
information applies for: | |
rectangular objects | |
reflectivity: | 6...90 % for non-glossy objects |
minimum object size: | 100x100x100 mm |
object in centre of the image | |
object speed: | < 0.2 m/s |
completeness monitoring
object speed < 0.2 m/s [mm] | object speed > 0.2 m/s [mm] | |
typical value: | ||
minimum height | 25 | 45 |
Image repetition frequency [Hz] | 5 |
Operating distance [m] | 0.3...5 |
max. packaging size (orthogonal packaging arrangement) | maximum number of objects 64 |
The image repetition frequency is reduced by using the position tracking function |
level and distance monitoring
measuring range / distance [m] | repeatability of the measured distance values on grey objects (18% reflectivity) [mm] | repeatability of ROI of 50x50 pixels on grey objects [mm] | accuracy (reflectivity 6-90%) [mm] |
typical value | typical value | typical value | |
0.3...1.0 | 8 | 0.3 | ± 7 |
1.0...3.0 | 12 | 0.4 | ± 7 |
3.0...5.0 | 20 | 0.7 | ± 10 |
5.0...7.0 | 30 | 1.0 | ± 15 |
7.0...8.0 | 50 | 1.7 | ± 20 |
measured in the centre of the image at an ambient temperature of 20°C | |
Repeatability | 1 σ |
The repeatability can be optimised with filter functions | |
Temperature drift -10...+50 °C | 0.2 mm/K |
robot gripper navigation and depalletizing
robot gripper navigation | depalletizing | |
Operating distance [m] | 0.2...6 | 0.5...6 |
object types | any object shape | closed rectangular objects |
minimum object size [mm] | 20 x 20 x 20 | 50 x 50 x 50 at minimum operating distance |
accuracy object position [mm] | ||
typical value: | ± 10 rectangular objects | ± 15 |
accuracy angle of rotation [°] | ||
typical value: | ± 1 rectangular objects | ± 3 |
object speed [m/s] | < 0.2 | |
Image repetition frequency [Hz] | 2 for one object to be measured | 1 |
maximum number of objects | 20 |