• Продукти
  • Промисловості
  • IIoT & Рішення
  • Сервіс
  • Компанія
  1. Продукти
  2. Обробка зображення / Ідентифікація
  3. 2D-датчики
  4. 3D sensors for mobile applications
  5. O3M171

3D sensor for mobile applications

O3M171

O3MXOOKG/CAN/E3/GM/97

3D sensor for mobile applications

O3M171

O3MXOOKG/CAN/E3/GM/97

  • Надійне 3D виявлення сцен і об'єктів
  • Підходить для застосування в рухомій техніці
  • Надійне вимірювання відстані завдяки вимірювання часу прольоту променя
  • Компактний та міцний корпус
  • Дуже великий діапазон до 35 м
  • ce
  • ukca
  • e1r
Product characteristics
Type of light infrared light
Image resolution 3D [px] 64 x 16
Angle of aperture 3D [°] 97 x 44
Image repetition frequency 3D [Hz] 25 / 33 / 50
Application
Application output of 3D image data
Electrical data
Operating voltage [V] 9...32 DC
Current consumption [mA] < 400
Power consumption [W] 3.6
Protection class III
Type of light infrared light
Image sensor PMD 3D ToF-Chip
Detection zone
Image resolution 3D [px] 64 x 16
Angle of aperture 3D [°] 97 x 44
Image repetition frequency 3D [Hz] 25 / 33 / 50
Software / programming
Parameter setting options via PC with ifm Vision Assistant
Interfaces
Communication interface CAN; Ethernet
Number of CAN interfaces 1
Number of Ethernet interfaces 1
Note on interfaces
Output of preprocessed data via CAN interface
CAN
Transmission rate 250 (125...1000) kBaud
Protocol CANopen; UDS
Factory settings
J1939 interface: Default
device address (ECU): 239
UDS interface: 500 (125...1000) kBaud
Usage type parameter setting; data transmission
Ethernet
Protocol UDP/IP
Factory settings
IP address: 192.168.1.1
subnet mask: 255.255.255.0
target IP address: 255.255.255.255
target port: 42000
Usage type data transmission
Operating conditions
Ambient temperature [°C] -40...85
Note on ambient temperature
with high image repetition frequency of 25 Hz
Storage temperature [°C] -40...105
Protection IP 67; IP 69K; (with mounted connectors or protective caps)
Max. immunity to extraneous light [klx] 120
Tests / approvals
EMC
DIN EN 61000-6-4 industrial environments
DIN EN 61000-6-2 industrial environments
Shock resistance
DIN EN 60068-2-27 30 g / 6 ms bump
Vibration resistance
DIN EN 60068-2-6 10 g / 10...500 Hz swept sine
DIN EN 60068-2-64 10...2000 Hz noise
Electrical protection
DIN EN 61010-2-201 electric shock / electrical supply only via PELV circuits
MTTF [ANN] 78
Mechanical data
Weight [g] 1095.7
Dimensions [mm] 143.8 x 85 x 70.1
Materials housing: diecast aluminium; disc: gorilla glass
Аксесуари
Items supplied
Protective covers
Remarks
Remarks
The illumination unit is required for the operation of the sensor.
Only use original ifm cables to connect sensor and illumination unit.
The function-specific performance values can be found in the applicable documentation.
Pack quantity 1 pcs.
Electrical connection - CAN
Connector: 1 x M12; coding: A
Electrical connection - Ethernet
Connector: 1 x M12; coding: D
Other data
field of view size with lens distortion correction
measuring range / distance [m] Length [m] Width [m]
5 11.3 4.0
10 22.6 8.1
15 33.9 12.1
30 67.8 24.2
measuring range for object recognition
object type / object size application condition Measuring range [m]
vehicle sunny (~120 klx) 0.25...17
cloudy (~20 klx) 0.25...25
darkness 0.25...29
person sunny (~120 klx) 0.25...7
cloudy (~20 klx) 0.25...10
darkness 0.25...12
retroreflector sunny (~120 klx) 1...24
cloudy (~20 klx) 1...35
darkness 1...46
software variant: OD object recognition
measuring range for ROI
application condition Measuring range [m]
typical value
sunny (~120 klx) 0.25...7
cloudy (~20 klx) 0.25...9
darkness 0.25...17
software variant : DI / BF distance image basic functions
measuring accuracy
application condition measuring accuracy [cm]
typical value
sunny (~120 klx) ± 15
cloudy (~20 klx) ± 10
darkness ± 5
software variant : DI / BF distance image basic functions