Through-beam sensor receiver
O5E500
O5E-FPKG/US100
Through-beam sensor receiver
O5E500
O5E-FPKG/US100
- Дуже великий діапазон
- Налаштування чутливості за допомогою кнопок навчання
- Програмований режим спрацьовування на світло/темряву
- Міцний корпус для використання у важких умовах експлуатації
- З роз'ємом, що обертається на 270°
Product characteristics
Type of light | red light |
---|---|
Housing | rectangular |
Application
Function principle | Through-beam sensor |
---|
Electrical data
Operating voltage [V] | 10...36 DC |
---|---|
Current consumption [mA] | 11 |
Protection class | II |
Reverse polarity protection | yes |
Type of light | red light |
Wave length [nm] | 624 |
Outputs
Electrical design | PNP |
---|---|
Output function | light-on/dark-on mode; (programmable) |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 200 |
Switching frequency DC [Hz] | 1000 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Transmitter / receiver | receiver |
---|---|
Range [m] | < 25 |
Range adjustable | yes |
Operating conditions
Ambient temperature [°C] | -25...60 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
||
---|---|---|---|
MTTF [ANN] | 801 |
Mechanical data
Weight [g] | 67.5 | |
---|---|---|
Housing | rectangular | |
Dimensions [mm] | 56 x 18.2 x 46.8 | |
Materials | housing: PA; bezel: stainless steel; operator interface: TPU | |
Lens material |
|
|
Lens alignment | side lens |
Displays / operating elements
Display |
|
||
---|---|---|---|
Teach function | yes | ||
Electronic lock | yes |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Connector: 1 x M12; coding: A |
---|
Diagrams and graphs
excess gain graph
|
|
---|