Diffuse reflection sensor with background suppression
O5H505
O5H-CPKG/US100
Diffuse reflection sensor with background suppression
O5H505
O5H-CPKG/US100
- Дуже великий діапазон
- Точне придушення заднього фону
- Налаштування чутливості за допомогою кнопок навчання
- Міцний корпус для використання у важких умовах експлуатації
- With green LED (readiness for operation)
Product characteristics
Type of light | red light |
---|---|
Housing | rectangular |
Application
Special feature | Background suppression |
---|---|
Function principle | Diffuse reflection sensor |
Electrical data
Operating voltage [V] | 10...36 DC; ("supply class 2" to cULus) |
---|---|
Current consumption [mA] | 25 |
Protection class | II |
Reverse polarity protection | yes |
Type of light | red light |
Wave length [nm] | 624 |
Outputs
Electrical design | PNP |
---|---|
Output function | light-on/dark-on mode; (complementary) |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 200 |
Switching frequency DC [Hz] | 1000 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Range [mm] | 50...1800; (white paper 200 x 200 mm 90% remission) |
---|---|
Range on white object (90 % remission) [mm] | 50...1800 |
Range on grey object (18 % remission) [mm] | 50...900 |
Range on black object (6 % remission) [mm] | 50...600 |
Range adjustable | yes |
Max. light spot diameter [mm] | 50 |
Light spot dimensions refer to | Range |
Background suppression available | yes |
Operating conditions
Ambient temperature [°C] | -25...60 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
||||||||
---|---|---|---|---|---|---|---|---|---|
UL approval |
|
Mechanical data
Weight [g] | 58.1 | |
---|---|---|
Housing | rectangular | |
Dimensions [mm] | 56 x 18.2 x 46.8 | |
Materials | housing: PA; bezel: stainless steel; operator interface: TPU | |
Lens material |
|
|
Lens alignment | side lens |
Displays / operating elements
Display |
|
||||
---|---|---|---|---|---|
Teach function | yes | ||||
Electronic lock | yes |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Connector: 1 x M12; coding: A |
---|
Diagrams and graphs
|
|
---|
accuracy graph
|
|
---|