Diffuse reflection sensor with background suppression
O6H701
O6HLFPKG/0,30m/US
Product characteristics
Type of light | red light |
---|---|
Laser protection class | 1 |
Housing | rectangular |
Application
Special feature | Background suppression |
---|---|
Function principle | Diffuse reflection sensor |
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | 16; (24 V) |
Protection class | III |
Reverse polarity protection | yes |
Type of light | red light |
Wave length [nm] | 650 |
Outputs
Electrical design | PNP |
---|---|
Output function | light-on/dark-on mode; (selectable) |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | 1000 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Detection zone
Range [mm] | 1...100; (white paper 200 x 200 mm) |
---|---|
Range on white object (90 % remission) [mm] | 1...100 |
Range on grey object (18 % remission) [mm] | 8...100 |
Range on black object (6 % remission) [mm] | 12...100 |
Range adjustable | yes |
Max. light spot diameter [mm] | 2 |
Light spot dimensions refer to | at maximum range |
Background suppression available | yes |
Interfaces
Communication interface | IO-Link | ||||||||
---|---|---|---|---|---|---|---|---|---|
Transmission type | COM2 (38,4 kBaud) | ||||||||
IO-Link revision | 1.1 | ||||||||
SDCI standard | IEC 61131-9 | ||||||||
Profiles | Smart Sensor: Device Identification; Device Diagnosis; Teach Channel; Switching Channel; Process Data Variable | ||||||||
SIO mode | yes | ||||||||
Required master port type | A | ||||||||
Min. process cycle time [ms] | 10 | ||||||||
IO-Link process data (cyclical) |
|
||||||||
IO-Link functions (acyclical) | application specific tag; operating hours counter; switch-on cycle counter | ||||||||
Supported DeviceIDs |
|
Operating conditions
Ambient temperature [°C] | -10...60 |
---|---|
Protection | IP 65; IP 67 |
Tests / approvals
EMC |
|
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Laser protection class | 1 | ||||||||||
Notes on laser protection |
|
||||||||||
MTTF [ANN] | 513 |
Mechanical data
Weight [g] | 33.8 | |
---|---|---|
Housing | rectangular | |
Dimensions [mm] | 35.4 x 13 x 21 | |
Materials | housing: ABS; PPSU; Sealing: EPDM | |
Lens material |
|
|
Lens alignment | side lens | |
Tightening torque [Nm] | 0.5; (screws) |
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
Cable: 0.3 m, PUR, black, Ø 3.7 mm; 3 x 0.25 mm² |
Diagrams and graphs
|
|
---|
|
|
---|
Other data
Repeatability / precision: 6 σ
repeatability of the measured values | ||
Abstand | white (90 % remission) | black (6 %...90 % remission) |
20 mm | 0.1 mm | 0.5 mm |
50 mm | 0.2 mm | 1.0 mm |
100 mm | 0.5 mm | 2.0 mm |
accuracy | ||
Abstand | white (90 % remission) | black (6 %...90 % remission) |
20 mm | ± 0.6 mm | ± 0.9 mm |
50 mm | ± 1.5 mm | ± 2.0 mm |
100 mm | ± 3.0 mm | ± 4.0 mm |
The values apply at | |
Extraneous light on the object | < 10 klx |
constant ambient conditions | 23 °C / 960 hPa |
minimum power-on time in minutes | 10 |
IO-Link - measuring mode |