Diffuse reflection sensor with background suppression
O6H708
O6HLFPKG/AS/4P
Product characteristics
Type of light | red light |
---|---|
Laser protection class | 1 |
Housing | rectangular |
Application
Special feature | Background suppression |
---|---|
Function principle | Diffuse reflection sensor |
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | 16; ((24 V)) |
Protection class | III |
Reverse polarity protection | yes |
Type of light | red light |
Wave length [nm] | 650 |
Outputs
Electrical design | PNP |
---|---|
Output function | light-on/dark-on mode; (selectable) |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | 1003 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Detection zone
Range [mm] | 1...200; (white paper 200 x 200 mm) |
---|---|
Range on white object (90 % remission) [mm] | 1...200 |
Range on grey object (18 % remission) [mm] | 8...170 |
Range on black object (6 % remission) [mm] | 12...100 |
Max. light spot diameter [mm] | 2.2 |
Light spot dimensions refer to | at maximum range |
Background suppression available | yes |
Interfaces
Communication interface | IO-Link | ||||||||
---|---|---|---|---|---|---|---|---|---|
Transmission type | COM2 (38,4 kBaud) | ||||||||
IO-Link revision | 1.1 | ||||||||
SDCI standard | IEC 61131-9 | ||||||||
Profiles | Smart Sensor: Device Identification; Device Diagnosis; Teach Channel; Switching Channel; Process Data Variable | ||||||||
SIO mode | yes | ||||||||
Required master port type | A | ||||||||
Min. process cycle time [ms] | 10 | ||||||||
IO-Link process data (cyclical) |
|
||||||||
IO-Link functions (acyclical) | application specific tag; operating hours counter; switch-on cycle counter | ||||||||
Supported DeviceIDs |
|
Operating conditions
Ambient temperature [°C] | -10...60 |
---|---|
Protection | IP 65; IP 67 |
Tests / approvals
EMC |
|
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Laser protection class | 1 | ||||||||||
Notes on laser protection |
|
||||||||||
MTTF [ANN] | 513 | ||||||||||
UL approval |
|
Mechanical data
Weight [g] | 19.1 | |
---|---|---|
Housing | rectangular | |
Dimensions [mm] | 46 x 13 x 21 | |
Materials | housing: ABS; PPSU; Sealing: EPDM | |
Lens material |
|
|
Tightening torque [Nm] | 0.5; (screws) |
Displays / operating elements
Display |
|
---|
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Connector: 1 x M8; coding: A |
---|
Diagrams and graphs
accuracy graph
|
|
---|
|
|
---|
Other data
Repeatability / precision: 6 σ
repeatability of the measured values | ||
Abstand | white (90 % remission) | black (6 %...90 % remission) |
20 mm | 0.1 mm | 0.5 mm |
100 mm | 0.5 mm | 2.0 mm |
200 mm | 4 mm | OL |
accuracy | ||
Abstand | white (90 % remission) | black (6 %...90 % remission) |
20 mm | ± 1.0 mm | ± 1.3 mm |
100 mm | ± 5.0 mm | ± 6.5 mm |
200 mm | ± 20.0 mm | OL |
The values apply at | |
Extraneous light on the object | < 10 klx |