Through-beam sensor transmitter
OF5021
OFS-OOKG/US-100
Through-beam sensor transmitter
OF5021
OFS-OOKG/US-100
- Міцний металевий корпус для застосування у важких умовах експлуатації
- Великий діапазон
- Світлодіодна індикація для контролю робочого стану
Product characteristics
Type of light | infrared light |
---|---|
Housing | threaded type |
Application
Function principle | Through-beam sensor |
---|
Electrical data
Operating voltage [V] | 10...36 DC |
---|---|
Current consumption [mA] | < 25 |
Protection class | II |
Reverse polarity protection | yes |
Type of light | infrared light |
Wave length [nm] | 880 |
Outputs
Short-circuit protection | yes |
---|---|
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Transmitter / receiver | transmitter |
---|---|
Range [m] | < 4 |
Range adjustable | no |
Max. light spot diameter [mm] | 700 |
Light spot dimensions refer to | at maximum range |
Operating conditions
Ambient temperature [°C] | -25...60 |
---|---|
Protection | IP 65 |
Tests / approvals
EMC |
|
||
---|---|---|---|
MTTF [ANN] | 1597 |
Mechanical data
Weight [g] | 35.5 | |
---|---|---|
Housing | threaded type | |
Dimensions [mm] | M12 x 1 / L = 74 | |
Thread designation | M12 x 1 | |
Materials | housing: brass white bronze coated | |
Lens material |