Retro-reflective sensor
OG0044
OGP-HBOA/LS-100
Retro-reflective sensor
OG0044
OGP-HBOA/LS-100
- Великий діапазон
- Інтуїтивне налаштування чутливості за допомогою кнопки
- Світлодіодна індикація для контролю роботи, перемикання виходу та функції
- З комбінованим ступенем AC/DC
- Міцний корпус для використання у важких умовах експлуатації
Product characteristics
Type of light | red light |
---|---|
Housing | threaded type |
Application
Special feature | polarisation filter |
---|---|
Function principle | Retro-reflective sensor |
Electrical data
Frequency AC [Hz] | 47...63 |
---|---|
Operating voltage [V] | 20...250 AC/DC |
Protection class | II |
Reverse polarity protection | no |
Type of light | red light |
Wave length [nm] | 660 |
Outputs
Output function | light-on mode |
---|---|
Max. voltage drop switching output DC [V] | 8 |
Max. voltage drop switching output AC [V] | 8 |
Minimum load current [mA] | 5 |
Max. leakage current [mA] | 1.7 |
Permanent current rating of switching output AC [mA] | 90; (180 (...40 °C)) |
Permanent current rating of switching output DC [mA] | 90; (180 (...40 °C)) |
Short-time current rating of switching output [mA] | 600; (20 ms / 0,5 Hz) |
Switching frequency AC [Hz] | 25 |
Switching frequency DC [Hz] | 25 |
Short-circuit proof | no |
Overload protection | no |
Detection zone
Range referred to prismatic reflector [m] | 3; (Prismatic reflector Ø 80 E20005) |
---|---|
Range adjustable | yes |
Max. light spot diameter [mm] | 262 |
Light spot dimensions refer to | at maximum range |
Polarisation filter available | yes |
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
||||
---|---|---|---|---|---|
MTTF [ANN] | 339 |
Mechanical data
Weight [g] | 39.4 | |
---|---|---|
Housing | threaded type | |
Dimensions [mm] | M18 x 1 / L = 76 | |
Thread designation | M18 x 1 | |
Materials | PBT | |
Lens material |
|
Displays / operating elements
Display |
|
---|
Electrical connection
Required protection | miniature fuse to IEC60127-2 sheet 1; ≤ 2 A; fast acting |
---|
Аксесуари
Items supplied |
|
---|
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Connector: 1 x 1/2"; coding: C |
---|
Diagrams and graphs
excess gain graph
|
|
---|