- Продукти
- OGD586
Photoelectric distance sensor
OGD586
OGDLFNKG/IO-Link/US
Photoelectric distance sensor
OGD586
OGDLFNKG/IO-Link/US
- Невелике компактне виконання зі стандартною різьбою М18 і технологією часу прольоту променя PMD
- Великий діапазон
- Незалежний від кольору діапазон
- Датчики небезпеки лазера класу 1 - наприклад, для автомобільної промисловості
- Візуалізація та налаштування відстані за допомогою IO-Link і 2-колірного дисплея на приладі
Product characteristics
Type of light | red light |
---|---|
Laser protection class | 1 |
Housing | rectangular with M18 thread |
Application
Application [m] | 0.03...1.5 |
---|
Electrical data
Operating voltage [V] | 10...30 DC; ("supply class 2" to cULus) |
---|---|
Current consumption [mA] | < 75; (24 V) |
Protection class | III |
Reverse polarity protection | yes |
Type of light | red light |
Wave length [nm] | 650 |
Typ. lifetime [h] | 50000 |
Outputs
Electrical design | NPN |
---|---|
Output function | 2 x normally open / normally closed; (parameterisable) |
Permanent current rating of switching output DC [mA] | 100; (per output) |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Range [mm] | 1500 |
---|---|
Max. light spot width [mm] | 5 |
Max. light spot height [mm] | 5 |
Light spot dimensions refer to | at maximum range |
Background suppression [m] | 0.03...20 |
Measuring/setting range
Measuring range [m] | 0.025...1.5 |
---|---|
Sampling rate [Hz] | 33 |
Interfaces
Communication interface | IO-Link | ||||
---|---|---|---|---|---|
Transmission type | COM2 (38,4 kBaud) | ||||
IO-Link revision | 1.1 | ||||
SDCI standard | IEC 61131-9 | ||||
Profiles | Smart Sensor: Sensor Identification; Binary Data Channel; Process Value; Sensor Diagnosis | ||||
SIO mode | yes | ||||
Required master port type | A | ||||
Process data analogue | 2 | ||||
Process data binary | 2 | ||||
Min. process cycle time [ms] | 6 | ||||
Supported DeviceIDs |
|
Operating conditions
Ambient temperature [°C] | -25...60 | ||
---|---|---|---|
Note on ambient temperature |
|
||
Storage temperature [°C] | -30...80 | ||
Protection | IP 65; IP 67 |
Tests / approvals
EMC |
|
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Laser protection class | 1 | ||||||||||
Notes on laser protection |
|
||||||||||
MTTF [ANN] | 171 |
Mechanical data
Weight [g] | 205.5 |
---|---|
Housing | rectangular with M18 thread |
Dimensions [mm] | 61.7 x 22.5 x 45.2 |
Thread designation | M18 x 1 |
Materials | housing: stainless steel (316L/1.4404); PPSU; ABS; PMMA; PBT / PC; EPDM; front pane: glass |
Lens alignment | side lens |
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
hysteresis curve for distance measurement
|
|
---|
Other data
Parameter | Setting range | Factory setting |
OU1 | Hno, Hnc, Fno, Fnc, OFF | Hno |
SP1 [cm] | 3...150 | 150 |
nP1 [cm] | 3...150 | 20 |
FSP1 [cm] | 3...150 | 25 |
OU2 | Hno, Hnc, Fno, Fnc, OFF | Hno |
SP2 [cm] | 3...150 | 3 |
nP2 [cm] | 3...150 | 30 |
FP2 [cm] | 3...150 | 35 |
dS1 [s] | 0...0.1...5 | 0 |
dr1 [s] | 0...0.1...5 | 0 |
dS2 [s] | 0...0.1...5 | 0 |
dr2 [s] | 0...0.1...5 | 0 |
dFo [s] | 0...0.1...5 | 0.1 |
dIS | ON / OFF | ON |
Repeatability: 6 σ
repeatability of the measured values | ||
distance | white (90 % remission) | black (6 % remission) |
25 mm | 8.0 mm | 15.0 mm |
750 mm | 8.0 mm | 15.0 mm |
1500 mm | 20.0 mm | 60.0 mm |
The values apply at | |
Extraneous light on the object | < 10 klx |
constant ambient conditions | 23 °C / 960 hPa |
minimum power-on time in minutes | 15 |