Diffuse reflection sensor with background suppression
OGH380
OGH-HPKG/US/V4A/CUBE/100MM
Diffuse reflection sensor with background suppression
OGH380
OGH-HPKG/US/V4A/CUBE/100MM
- Міцний прямокутний корпус із нержавіючої сталі з різьбленням M18 збоку
- Стійкі до чищення під високим тиском з агресивних засобів для чищення
- Високий ступінь захисту для відповідності вимогам харчової та питної промисловості
- Негайно готовий до роботи завдяки фіксованому налаштуванню
- Точне придушення заднього фону
Product characteristics
Type of light | red light |
---|---|
Housing | rectangular with M18 thread |
Application
Special feature | Background suppression |
---|---|
Function principle | Diffuse reflection sensor |
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Rated insulation voltage [V] | 32 |
Current consumption [mA] | 25 |
Protection class | III |
Reverse polarity protection | yes |
Max. power-on delay time [ms] | 300 |
Type of light | red light |
Wave length [nm] | 645 |
Outputs
Electrical design | PNP |
---|---|
Output function | light-on mode |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 200 |
Switching frequency DC [Hz] | 1000 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Detection zone
Range [mm] | < 100; (white paper 200 x 200 mm 90% remission) |
---|---|
Range on white object (90 % remission) [mm] | < 100 |
Range on grey object (18 % remission) [mm] | < 100 |
Range on black object (6 % remission) [mm] | < 100 |
Range adjustable | no |
Max. light spot diameter [mm] | 7 |
Light spot dimensions refer to | at maximum range |
Background suppression available | yes |
Interfaces
Communication interface | IO-Link | ||||||||
---|---|---|---|---|---|---|---|---|---|
Transmission type | COM2 (38,4 kBaud) | ||||||||
IO-Link revision | 1.1 | ||||||||
SDCI standard | IEC 61131-9 | ||||||||
Profiles | Measuring Sensor, Identification and Diagnosis, Switching Signal Channel, Teach Channel | ||||||||
SIO mode | yes | ||||||||
Required master port type | A | ||||||||
Min. process cycle time [ms] | 10 | ||||||||
IO-Link process data (cyclical) |
|
||||||||
IO-Link functions (acyclical) | application specific tag; operating hours counter; switching cycles counter | ||||||||
Supported DeviceIDs |
|
||||||||
Note |
|
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Storage temperature [°C] | -40...80 |
Protection | IP 65; IP 67; IP 68; IP 69K |
Tests / approvals
EMC |
|
||||||||
---|---|---|---|---|---|---|---|---|---|
MTTF [ANN] | 782 | ||||||||
UL approval |
|
Mechanical data
Weight [g] | 74.65 | |
---|---|---|
Housing | rectangular with M18 thread | |
Dimensions [mm] | 52.9 x 20 x 35.9 | |
Thread designation | M18 x 1 | |
Materials | stainless steel (630/1.4542/17-4 PH); PEI | |
Lens material |
|
|
Lens alignment | side lens |
Displays / operating elements
Display |
|
---|
Аксесуари
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Connector: 1 x M12; coding: A |
---|
Other data
Repeatability / precision: 6 σ
repeatability of the measured values | ||
Abstand | white (90 % remission) | black (6 %...90 % remission) |
20 mm | 0.5 mm | 1.0 mm |
50 mm | 0.8 mm | 2.0 mm |
100 mm | 1.5 mm | 4.5 mm |
accuracy | ||
Abstand | white (90 % remission) | black (6 %...90 % remission) |
20 mm | ± 1.5 mm | ± 1.8 mm |
50 mm | ± 3.0 mm | ± 3.5 mm |
100 mm | ± 5.0 mm | ± 6.5 mm |
The values apply at | |
Extraneous light on the object | < 10 klx |
constant ambient conditions | 23 °C / 960 hPa |
minimum power-on time in minutes | 10 |