- Продукти
- OGH505
Diffuse reflection sensor with background suppression
OGH505
OGH-HPKG/US100
Diffuse reflection sensor with background suppression
OGH505
OGH-HPKG/US100
- Міцний корпус з нержавіючої сталі для використання у важких умовах експлуатації
- Точне придушення заднього фону
- Інтуїтивне налаштування чутливості за допомогою кнопки
- Програмований режим спрацьовування на світло/темряву
- Широкий асортимент кріпильних компонентів для швидкого і простого монтажу
phase-out article
Alternative articles: OGH500 Product comparison: OGH505 / OGH500 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Type of light | red light |
---|---|
Housing | threaded type |
Application
Special feature | Background suppression |
---|---|
Function principle | Diffuse reflection sensor |
Electrical data
Operating voltage [V] | 10...36 DC |
---|---|
Current consumption [mA] | 25 |
Protection class | II |
Reverse polarity protection | yes |
Type of light | red light |
Outputs
Electrical design | PNP |
---|---|
Output function | light-on mode |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 150; (200 (...60 °C)) |
Switching frequency DC [Hz] | 1000 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Range [mm] | < 100; (white paper 200 x 200 mm 90% remission) |
---|---|
Range on white object (90 % remission) [mm] | < 100 |
Range on grey object (18 % remission) [mm] | < 100 |
Range on black object (6 % remission) [mm] | < 100 |
Range adjustable | no |
Max. light spot diameter [mm] | 9 |
Light spot dimensions refer to | Range |
Background suppression available | yes |
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
||
---|---|---|---|
MTTF [ANN] | 362 |
Mechanical data
Weight [g] | 60 | |
---|---|---|
Housing | threaded type | |
Dimensions [mm] | M18 x 1 / L = 72 | |
Thread designation | M18 x 1 | |
Materials | housing: stainless steel (316L/1.4404); Sealing: EPDM | |
Lens material |