Through-beam sensor transmitter
OGS280
OGS-OOKG/US/CUBE
Through-beam sensor transmitter
OGS280
OGS-OOKG/US/CUBE
- Міцний прямокутний металевий корпус з різьбленням M18 збоку
- Компактне виконання для використання в місцях з обмеженим простором
- Дуже великий діапазон
- Негайно готовий до роботи завдяки фіксованому налаштуванню
- Добре видима світлодіодна індикація готовності до роботи
Product characteristics
Type of light | red light |
---|---|
Housing | rectangular with M18 thread |
Application
Function principle | Through-beam sensor |
---|
Electrical data
Operating voltage [V] | 10...30 DC; ("supply class 2" to cULus) |
---|---|
Voltage rating [V] | 32 |
Current consumption [mA] | 17 |
Protection class | III |
Reverse polarity protection | yes |
Max. power-on delay time [ms] | 300 |
Type of light | red light |
Wave length [nm] | 662 |
Detection zone
Transmitter / receiver | transmitter |
---|---|
Range [m] | 20 |
Max. light spot diameter [mm] | 800 |
Light spot dimensions refer to | at maximum range |
Interfaces
Communication interface | IO-Link | ||||
---|---|---|---|---|---|
Transmission type | COM2 (38,4 kBaud) | ||||
IO-Link revision | 1.1 | ||||
SDCI standard | IEC 61131-9 | ||||
Profiles | Smart Sensor: Device Identification, Device Diagnosis | ||||
SIO mode | no | ||||
Required master port type | A | ||||
Min. process cycle time [ms] | 2.5 | ||||
IO-Link process data (cyclical) |
|
||||
IO-Link functions (acyclical) | application specific tag; operating hours counter | ||||
Supported DeviceIDs |
|
||||
Note |
|
Operating conditions
Ambient temperature [°C] | -25...60 |
---|---|
Storage temperature [°C] | -40...60 |
Protection | IP 65; IP 67 |
Tests / approvals
EMC |
|
||||||||
---|---|---|---|---|---|---|---|---|---|
MTTF [ANN] | 1011 | ||||||||
UL approval |
|
Mechanical data
Weight [g] | 59.5 | |
---|---|---|
Housing | rectangular with M18 thread | |
Dimensions [mm] | 52.6 x 19 x 36 | |
Thread designation | M18 x 1 | |
Materials | diecast zinc; PEI | |
Lens material |
|
|
Lens alignment | side lens |
Displays / operating elements
Display |
|
---|
Аксесуари
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Connector: 1 x M12; coding: A |
---|
Diagrams and graphs
excess gain graph
|
|
---|