- Продукти
- OGW202
Diffuse reflection sensor with background suppression
OGW202
OGWIHPKG/US/IO-LINK
Diffuse reflection sensor with background suppression
OGW202
OGWIHPKG/US/IO-LINK
- Міцний корпус з нержавіючої сталі для використання у важких умовах експлуатації
- Точне придушення заднього фону
- Інтуїтивне налаштування чутливості за допомогою потенціометра
- Широкий асортимент кріпильних компонентів для швидкого і простого монтажу
- Відмінне співвідношення ціни та якості
Product characteristics
Type of light | infrared light |
---|---|
Housing | threaded type |
Application
Special feature | Background suppression |
---|---|
Application [m] | 0.025...2 |
Function principle | Diffuse reflection sensor |
Electrical data
Operating voltage [V] | 10...30 DC; ("supply class 2" to cULus) |
---|---|
Current consumption [mA] | < 30 |
Protection class | III |
Reverse polarity protection | yes |
Max. power-on delay time [ms] | 300 |
Type of light | infrared light |
Wave length [nm] | 940 |
Outputs
Electrical design | PNP |
---|---|
Output function | light-on mode |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 100 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Detection zone
Range [mm] | 25...400 |
---|---|
Range adjustable | yes |
Max. light spot diameter [mm] | 200 |
Light spot dimensions refer to | at maximum range |
Background suppression available | yes |
Background suppression [m] | 2 |
Measuring/setting range
Sampling rate [Hz] | 10 |
---|
Interfaces
Communication interface | IO-Link | ||||
---|---|---|---|---|---|
Transmission type | COM2 (38,4 kBaud) | ||||
IO-Link revision | 1.1 | ||||
SDCI standard | IEC 61131-9 | ||||
Profiles | Smart Sensor: Device Identification; Switching Signal Channel; Process Data Variable; Device Diagnosis; Tech Channel | ||||
SIO mode | yes | ||||
Required master port type | A | ||||
Min. process cycle time [ms] | 10 | ||||
Supported DeviceIDs |
|
Operating conditions
Ambient temperature [°C] | -20...55 |
---|---|
Storage temperature [°C] | -40...85 |
Protection | IP 65 |
Max. immunity to extraneous light [klx] | 8 |
Tests / approvals
EMC |
|
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Notes on laser protection |
|
||||||||||
MTTF [ANN] | 690 | ||||||||||
UL approval |
|
Mechanical data
Weight [g] | 55.2 | |
---|---|---|
Housing | threaded type | |
Dimensions [mm] | M18 x 1 / L = 72 | |
Thread designation | M18 x 1 | |
Materials | housing: stainless steel (316L/1.4404); sensor surface: PMMA; ABS; operator interface: TPE; lock nuts: brass white bronze coated | |
Lens material |
|
Displays / operating elements
Display |
|
||
---|---|---|---|
Operating elements |