Retro-reflective sensor
OI0003
OIP-FBOA
Retro-reflective sensor
OI0003
OIP-FBOA
- Дуже великий діапазон
- З клемною коробкою, яку можна обертати на 90°
- Програмований режим спрацьовування на світло/темряву
- З комбінованим виходом AC/DC і двопровідною технологією
Product characteristics
Type of light | red light |
---|---|
Housing | threaded type |
Application
Special feature | polarisation filter |
---|---|
Function principle | Retro-reflective sensor |
Electrical data
Operating voltage [V] | 20...250 AC/DC |
---|---|
Protection class | II |
Reverse polarity protection | no |
Type of light | red light |
Wave length [nm] | 660 |
Outputs
Output function | light-on/dark-on mode; (programmable) |
---|---|
Max. voltage drop switching output DC [V] | 10.5 |
Max. voltage drop switching output AC [V] | 10.5 |
Minimum load current [mA] | 15 |
Max. leakage current [mA] | 6 |
Permanent current rating of switching output AC [mA] | 250; (350 (...50 °C)) |
Permanent current rating of switching output DC [mA] | 250; (350 (...50 °C)) |
Short-time current rating of switching output [mA] | 2200; (10 ms / 0,5 Hz) |
Switching frequency AC [Hz] | 25 |
Switching frequency DC [Hz] | 35 |
Short-circuit proof | no |
Overload protection | no |
Detection zone
Range referred to prismatic reflector [m] | 0.15...2; (Prismatic reflector Ø 80 E20005) |
---|---|
Range adjustable | yes |
Max. light spot diameter [mm] | 200 |
Light spot dimensions refer to | at maximum range |
Polarisation filter available | yes |
Operating conditions
Ambient temperature [°C] | -25...60 |
---|---|
Protection | IP 65 |
Tests / approvals
EMC |
|
||
---|---|---|---|
MTTF [ANN] | 310 |
Mechanical data
Weight [g] | 121 | |
---|---|---|
Housing | threaded type | |
Dimensions [mm] | M30 x 1.5 / L = 125 | |
Thread designation | M30 x 1.5 | |
Materials | PBT; PPO modified | |
Lens material |
|
Displays / operating elements
Display |
|
---|
Electrical connection
Required protection | miniature fuse to IEC60127-2 sheet 1; ≤ 2 A; fast acting |
---|
Аксесуари
Items supplied |
|
---|
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | terminals: ...1.5 mm²; Cable sheath: Ø 7...13 mm; Cable gland: M20 X 1.5 |
---|
Diagrams and graphs
excess gain graph
|
|
---|