Through-beam sensor transmitter
OJ5033
OJS-OOKG/SO
Through-beam sensor transmitter
OJ5033
OJS-OOKG/SO
- Компактний корпус для використання в місцях з обмеженим простором
- Дуже великий діапазон
- Просте вирівнювання завдяки видимому червоному променю світла
- Просте встановлення за допомогою затискачів на монтажній дошці
Product characteristics
Type of light | red light |
---|---|
Housing | rectangular |
Application
Function principle | Through-beam sensor |
---|
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | < 19 |
Protection class | III |
Reverse polarity protection | yes |
Type of light | red light |
Wave length [nm] | 660 |
Outputs
Overload protection | yes |
---|
Detection zone
Transmitter / receiver | transmitter |
---|---|
Range [m] | < 10 |
Max. light spot diameter [mm] | 1000 |
Light spot dimensions refer to | at maximum range |
Operating conditions
Ambient temperature [°C] | -25...60 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
||
---|---|---|---|
MTTF [ANN] | 1764 |
Mechanical data
Weight [g] | 71.5 | |
---|---|---|
Housing | rectangular | |
Dimensions [mm] | 35 x 11 x 24 | |
Materials | housing: ABS; fixture: diecast zinc; LED window: SEPS; pushbutton: SEPS | |
Lens material |
|
|
Lens alignment | side lens |
Displays / operating elements
Display |
|
---|
Аксесуари
Items supplied |
|
---|
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Cable: 2 m, PVC; 2 x 0.14 mm² |
---|