• Продукти
  • Промисловості
  • IIoT & Рішення
  • Сервіс
  • Компанія
  1. Продукти
  2. Датчики
  3. Фотоелектричні датчики
  4. Всі фотоелектричні датчики
  5. OMH554

Photoelectric distance sensor

OMH554

OMHLFCKG/IO-Link/US

Photoelectric distance sensor

OMH554

OMHLFCKG/IO-Link/US

  • Optical distance measurement in the micrometre range
  • Two switching outputs
  • Підходить для високочастотних додатків
  • Три режими роботи та міцна, компактна конструкція забезпечують широкий спектр застосувань
  • Visualisation of the distance value via IO-Link
  • Convenient operation via buttons or parameter setting via IO-Link
  • ce
  • ukca
  • cul
  • iolink
Product characteristics
Type of light red light
Laser protection class 1
Housing rectangular
Electrical data
Operating voltage [V] 10...30 DC; ("supply class 2" to cULus)
Current consumption [mA] < 60
Protection class III
Reverse polarity protection yes
Power-on delay time [s] < 0.3
Type of light red light
Wave length [nm] 630
Typ. lifetime [h] 50000
Inputs / outputs
Number of inputs and outputs Number of digital inputs: 1; Number of digital outputs: 2
Inputs
Inputs Laser On/ Off
Number of digital inputs 1
Outputs
Total number of outputs 2
Electrical design PNP/NPN; (parameterisable)
Number of digital outputs 2
Output function normally open / normally closed; (parameterisable)
Max. voltage drop switching output DC [V] 2.2
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 150
Notes on switching frequency [Hz]
standard
Short-circuit protection yes
Overload protection yes
Detection zone
Range adjustable yes
Max. light spot diameter [mm] 1
Light spot dimensions refer to at maximum range
Measuring/setting range
Measuring range [m] 0.05...0.5; (6...90% remission)
Accuracy / deviations
Temperature compensation yes
Notes on the accuracy / deviation The indicated values are reached after a warm-up time of 20 minutes.
Measuring range (50... 300 mm)
Repeatability [mm] 0.3
Resolution [mm] 0,3
Measuring range (300..500 mm)
Repeatability [mm] 1
Resolution [mm] 0,5
Software / programming
Parameter setting options hysteresis / window / 2-point; Затримка включення та вимкнення; switch-on operations; Teach function; filter; light-on/dark-on mode; laser switch-off; Type of operation
Interfaces
Communication interface IO-Link
Transmission type COM2 (38,4 kBaud)
IO-Link revision 1.1
SDCI standard IEC 61131-9
Profiles Measuring and Switching Sensor, 1 channel, Identification and Diagnosis, Sensor Control, Teach two value, Locator, ProductURI
SIO mode yes
Required master port type A
Min. process cycle time [ms] 3.2
IO-Link process data (cyclical)
function bit length
process value 16
device status 4
binary switching information 2
IO-Link functions (acyclical) application specific tag; operating hours counter
Supported DeviceIDs
Type of operation DeviceID
default 1570
Note
For further information please see the IODD PDF file under "Downloads"
Operating conditions
Ambient temperature [°C] 0...60
Storage temperature [°C] -10...65
Protection IP 65; IP 67
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / plastics
8 kV AD / metal
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-6 HF conducted 10 V
EN 61000-4-4 Burst 2 kV
EN 55011 class B
Vibration resistance
EN 60068-2-6 Fc (10-55) Hz 1 mm amplitude, oscillation period 5 min., 30 min. per axis at resonance or 55 Hz
Shock resistance
EN 60068-2-27 Ea 30 g 11 ms half-sine; 3 shocks each in every direction of the 3 coordinate axes
Laser protection class 1
Notes on laser protection
Caution: laser light
laser class: 1
EN/IEC 60825-1 2007
EN/IEC 60825-1 2014
Complies with 21 CFR 1040 except for deviations pursuant to Laser Notice No. 50, dated June 2007.
MTTF [ANN] 572
UL approval
подача напруги Class 2
Mechanical data
Weight [g] 127.5
Housing rectangular
Dimensions [mm] 51 x 51 x 17
Materials housing: diecast zinc; front pane: plastics
Tightening torque [Nm] 5
Displays / operating elements
Display
switching status 2 LED, yellow
supply voltage 1 LED, green
Operating mode 5 LED, white
Teach function yes
Remarks
Remarks
operating voltage "supply class 2" according to cULus
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A