Retro-reflective sensor
OS5016
OSR-FPKG
Retro-reflective sensor
OS5016
OSR-FPKG
- Дуже великий діапазон
- Програмований режим спрацьовування на світло/темряву
- Міцний корпус для використання у важких умовах експлуатації
- Інтуїтивне налаштування чутливості за допомогою потенціометра
Product characteristics
Type of light | infrared light |
---|---|
Housing | rectangular |
Application
Function principle | Retro-reflective sensor |
---|
Electrical data
Operating voltage [V] | 10...55 DC |
---|---|
Current consumption [mA] | 30; ((24 V)) |
Protection class | II |
Reverse polarity protection | yes |
Type of light | infrared light |
Wave length [nm] | 950 |
Outputs
Electrical design | PNP |
---|---|
Output function | light-on/dark-on mode; (programmable) |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 250 |
Switching frequency DC [Hz] | 100 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Range referred to prismatic reflector [m] | 10; (Prismatic reflector Ø 80 E20005) |
---|---|
Range adjustable | yes |
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 65 |
Tests / approvals
EMC |
|
||
---|---|---|---|
MTTF [ANN] | 632 |
Mechanical data
Weight [g] | 275 | |
---|---|---|
Housing | rectangular | |
Dimensions [mm] | 80 x 28 x 95 | |
Materials | PPO modified | |
Lens material |
|
|
Lens alignment | side lens |
Displays / operating elements
Display |
|
---|
Аксесуари
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | terminals: ...1.5 mm²; Cable gland: M20 X 1.5 |
---|