Product characteristics
Type of light |
infrared light |
Electrical design |
PNP/NPN; (parameterisable) |
Protection |
IP 65; IP 67 |
Electrical data
Operating voltage [V] |
19.2...28.8 DC |
Protection class |
III |
Reverse polarity protection |
yes |
Max. power-on delay time [ms] |
300 |
Type of light |
infrared light |
Wave length [nm] |
880 |
Receiver
Current consumption [mA] |
85 |
Transmitter
Current consumption [mA] |
15 |
Inputs / outputs
Number of inputs and outputs |
Number of digital outputs: 1 |
Outputs
Electrical design |
PNP/NPN; (parameterisable) |
Number of digital outputs |
1 |
Output function |
normally open / normally closed; (parameterisable) |
Max. voltage drop switching output DC [V] |
2 |
Max. current load per output [mA] |
100 |
Switching frequency DC [Hz] |
16 |
Short-circuit protection |
yes |
Overload protection |
yes |
Detection zone
Number of beams |
60 |
Sensing field height [mm] |
590 |
Sensing field width (low light intensity) [m] |
0...2 |
Sensing field width (high light intensity) [m] |
1...10 |
Distance between beams [mm] |
10 |
Software / programming
Parameter setting options |
hysteresis / window; second switch point; Затримка включення та вимкнення; switch-on operations; Teach function; light-on/dark-on mode |
Interfaces
Communication interface |
IO-Link |
Transmission type |
COM2 (38,4 kBaud) |
IO-Link revision |
1.1 |
SDCI standard |
IEC 61131-9 |
Profiles |
Smart Sensor: Device Identification; Multi-channel, two setpoint switching sensor, type 0 Generic Profiled Sensor; Process Data Variable; Device Diagnosis; Teach Channel |
SIO mode |
yes |
Required master port type |
A |
Min. process cycle time [ms] |
10 |
IO-Link process data (cyclical) |
function |
bit length |
process value |
80 |
device status |
4 |
binary switching information |
2 |
|
IO-Link functions (acyclical) |
application specific tag; operating hours counter |
Supported DeviceIDs |
Type of operation |
DeviceID |
default |
1400 |
|
Note |
For further information please see the IODD PDF file under "Downloads" |
|
Operating conditions
Ambient temperature [°C] |
-10...55 |
Storage temperature [°C] |
-25...70 |
Protection |
IP 65; IP 67 |
Max. immunity to extraneous light [klx] |
10 |
Tests / approvals
EMC |
EN 61000-4-2 ESD |
4 kV CD / 8 kV AD |
EN 61000-4-3 HF radiated |
3 V/m |
EN 61000-4-4 Burst |
2 kV |
EN 61000-4-6 HF conducted |
3 V |
EN 55011 |
Class A |
|
Vibration resistance |
EN 60068-2-6 Fc |
(10-55) Hz 1 mm amplitude, oscillation period 5 min., 30 min. per axis at resonance or 55 Hz |
|
Shock resistance |
EN 60068-2-27 Ea |
30 g 11 ms half-sine; 3 shocks each in every direction of the 3 coordinate axes |
|
MTTF [ANN] |
135 |
Mechanical data
Weight [g] |
2 |
Housing |
rectangular |
Dimensions [mm] |
663 x 30 x 28 |
Materials |
housing: aluminium; front pane: PC |
Length L [mm] |
663 |
Displays / operating elements
Display |
transmitter |
2 LED |
receiver |
3 LED |
|
Аксесуари
Items supplied |
mounting bracket: 2 |
slot nuts: 2 |
Nuts |
|
Electrical connection - receiver
Connection |
Connector: 1 x M12; coding: A |
Electrical connection - transmitter
Connection |
Connector: 1 x M12; coding: A |