- Продукти
- PC9021
Pressure transmitter
PC9021
PT-300PSBU76-C-DVG/US/ /W
Pressure transmitter
PC9021
PT-300PSBU76-C-DVG/US/ /W
Product characteristics
Number of inputs and outputs | Number of analogue outputs: 1 |
---|---|
Measuring range [psi] | 0...3000 |
Process connection | threaded connection 7/16" - 20 UNF (SAE) |
Application
Application | for mobile applications |
---|---|
Media | liquids and gases |
Medium temperature [°C] | -40...90 |
Min. bursting pressure [psi] | 14500 |
Pressure rating [psi] | 5800 |
Type of pressure | relative pressure |
Electrical data
Operating voltage [V] | 9...36 DC |
---|---|
Current consumption [mA] | < 6 |
Min. insulation resistance [MΩ] | 100; (80 V DC) |
Protection class | III |
Reverse polarity protection | yes |
Inputs / outputs
Number of inputs and outputs | Number of analogue outputs: 1 |
---|
Outputs
Total number of outputs | 1 |
---|---|
Output signal | analogue signal |
Number of analogue outputs | 1 |
Analogue voltage output [V] | 0...5 |
Min. load resistance [Ω] | 2000 |
Measuring/setting range
Measuring range [psi] | 0...3000 |
---|
Accuracy / deviations
Repeatability [X21] | < ± 0,1; (with temperature fluctuations < 10 K) |
---|---|
Characteristics deviation [X21] | < ± 1,2; (incl. drift when overtightened, zero point and span error) |
Linearity deviation [X21] | < ± 0,25 (BFSL) / < ± 0,5 (LS) |
Hysteresis deviation [X21] | < ± 0,2 |
Long-term stability [X21] | < ± 0,1; (per 6 months) |
Temperature coefficient zero point [X22] | < ± 0,15; (-25...90 °C) |
Temperature coefficient span [X22] | < ± 0,15; (-25...90 °C) |
Response times
Step response time analogue output [ms] | 8 |
---|
Operating conditions
Ambient temperature [°C] | -40...90 |
---|---|
Storage temperature [°C] | -40...100 |
Protection | IP 67; IP 69K |
Tests / approvals
EMC |
|
||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Shock resistance |
|
||||||||||||||||
Vibration resistance |
|
||||||||||||||||
MTTF [ANN] | 859 |
Mechanical data
Weight [g] | 78.5 |
---|---|
Materials | stainless steel (316L/1.4404); PA PACM 12 (TROGAMID) |
Materials (wetted parts) | stainless steel (316L/1.4404); FPM Viton |
Min. pressure cycles | 50 million |
Process connection | threaded connection 7/16" - 20 UNF (SAE) |
Remarks
Remarks |
|
||
---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Connector: 1 x M12; coding: A |
---|