Pressure sensor with diagnostic function for pumps
PIM694
PIM010-REA01-KFPKG/US/ /P
Pressure sensor with diagnostic function for pumps
PIM694
PIM010-REA01-KFPKG/US/ /P
- Дві функції в одному приладі: контроль насоса і вимірювання тиску
- Надійна діагностика перешкод у зоні всмоктування насоса та виявлення кавітації
- Виявлення витоку рідини або повітря, що потрапило в насос
- Незалежний моніторинг системного тиску з другим комутаційним виходом
- Контроль насоса через аналоговий вихід
Product characteristics
Number of inputs and outputs | Number of digital outputs: 2; Number of analogue outputs: 1 | |||
---|---|---|---|---|
Measuring range |
|
|||
Process connection | threaded connection G 1 external thread sealing cone |
Application
Special feature | Gold-plated contacts | |||
---|---|---|---|---|
Application | flush mountable for the food and beverage industry | |||
Installation | freely rotatable housing 350° | |||
Media | viscous media and liquids with suspended particles; liquids and gases | |||
Medium temperature [°C] | -25...125; (145 max. 1h) | |||
Min. bursting pressure |
|
|||
Pressure rating |
|
|||
Type of pressure | relative pressure; vacuum | |||
No dead space | yes |
Electrical data
Operating voltage [V] | 18...32 DC |
---|---|
Current consumption [mA] | < 50 |
Min. insulation resistance [MΩ] | 100; (500 V DC) |
Protection class | III |
Reverse polarity protection | yes |
Power-on delay time [s] | 0.2 |
Integrated watchdog | yes |
Inputs / outputs
Number of inputs and outputs | Number of digital outputs: 2; Number of analogue outputs: 1 |
---|
Outputs
Total number of outputs | 2 | |
---|---|---|
Output signal | switching signal; analogue signal; (configurable) | |
Electrical design | PNP | |
Number of digital outputs | 2 | |
Output function | normally open / normally closed; (parameterisable) | |
Max. voltage drop switching output DC [V] | 2 | |
Permanent current rating of switching output DC [mA] | 250 | |
Switching frequency DC [Hz] | 350 | |
Notes on switching frequency [Hz] |
|
|
Number of analogue outputs | 1 | |
Analogue current output [mA] | 4...20, invertible; (scalable) | |
Max. load [Ω] | (Ub - 10 V) / 20 mA | |
Short-circuit protection | yes | |
Type of short-circuit protection | pulsed | |
Overload protection | yes |
Measuring/setting range
Measuring range |
|
||||||
---|---|---|---|---|---|---|---|
Set point SP |
|
||||||
Reset point rP |
|
||||||
Analogue start point |
|
||||||
Analogue end point |
|
||||||
In steps of |
|
||||||
Factory setting |
|
Accuracy / deviations
Switch point accuracy [X21] | < ± 0,2; (Turn down 1:1) |
---|---|
Repeatability [X21] | < ± 0,1; (with temperature fluctuations < 10 K; Turn down 1:1) |
Characteristics deviation [X21] | < ± 0,2; (Turn down 1:1 , linearity, incl. hysteresis and repeatability , limit value setting to DIN EN IEC 62828-1) |
Linearity deviation [X21] | < ± 0,15; (Turn down 1:1) |
Hysteresis deviation [X21] | < ± 0,15; (Turn down 1:1) |
Long-term stability [X21] | < ± 0,1; (Turn down 1:1; per year) |
Temperature coefficient zero point [X22] | < ± 0,15; (0...70 °C) |
Temperature coefficient span [X22] | < ± 0,1; (0...70 °C) |
Response times
Response time [ms] | < 2.5 |
---|---|
Damping process value dAP [s] | 0...10 |
Damping for the analogue output dAA [s] | 0...10 |
Step response time analogue output [ms] | 0.2 |
Software / programming
Parameter setting options | zero point; span |
---|
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Storage temperature [°C] | -40...100 |
Protection | IP 67; IP 69K |
Tests / approvals
EMC |
|
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Shock resistance |
|
||||||||||
Vibration resistance |
|
||||||||||
MTTF [ANN] | 188 |
Mechanical data
Weight [g] | 455.5 |
---|---|
Materials | stainless steel (316L/1.4404); PC; PBT; PEI; FKM; PTFE |
Materials (wetted parts) | ceramics (99.9 % Al2O3); stainless steel (316L/1.4435); surface characteristics: Ra < 0,4 / Rz 4; PTFE |
Min. pressure cycles | 100 million |
Process connection | threaded connection G 1 external thread sealing cone |