Pressure sensor with display
PN7834
PN-010-RBR18-QFRKG/US/ /V
Pressure sensor with display
PN7834
PN-010-RBR18-QFRKG/US/ /V
- Два комутаційні виходи, один із них можна конфігурувати як діагностичний вихід
- Для застосування в пневматичних системах і обладнанні
- Добре видимий 4-значний світлодіодний дисплей
- Вимірювання диференціального тиску без необхідності підключення другого датчика тиску
- Одиниці вимірювання тиску, що обираються по країні
Product characteristics
Number of inputs and outputs | Number of digital outputs: 2 | |||
---|---|---|---|---|
Measuring range |
|
|||
Process connection | threaded connection G 1/8 internal thread |
Application
Special feature | Gold-plated contacts | |||
---|---|---|---|---|
Application | for industrial applications | |||
Media | compressed air | |||
Conditionally suitable for | other media on request | |||
Medium temperature [°C] | 0...60 | |||
Min. bursting pressure |
|
|||
Pressure rating |
|
|||
Type of pressure | relative pressure; vacuum |
Electrical data
Operating voltage [V] | 18...36 DC; (to SELV/PELV) |
---|---|
Current consumption [mA] | < 50 |
Min. insulation resistance [MΩ] | 100; (500 V DC) |
Protection class | III |
Reverse polarity protection | yes |
Overvoltage protection | yes; (< 40 V) |
Power-on delay time [s] | 0.3 |
Integrated watchdog | yes |
Inputs / outputs
Number of inputs and outputs | Number of digital outputs: 2 |
---|
Outputs
Total number of outputs | 2 |
---|---|
Output signal | switching signal |
Electrical design | PNP/NPN |
Number of digital outputs | 2 |
Output function | normally open / normally closed; (parameterisable) |
Max. voltage drop switching output DC [V] | 2 |
Permanent current rating of switching output DC [mA] | 250 |
Switching frequency DC [Hz] | < 170 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Measuring/setting range
Measuring range |
|
||||||
---|---|---|---|---|---|---|---|
Set point SP |
|
||||||
Reset point rP |
|
||||||
In steps of |
|
||||||
Factory setting |
|
Accuracy / deviations
Switch point accuracy [X21] | < ± 0,5 |
---|---|
Repeatability [X21] | < ± 0,1; (with temperature fluctuations < 10 K) |
Characteristics deviation [X21] | < ± 0,25 (BFSL) / < ± 0,5 (LS); (BFSL = Best Fit Straight Line; LS = limit value setting) |
Hysteresis deviation [X21] | < ± 0,25 |
Long-term stability [X21] | < ± 0,05; (per 6 months) |
Temperature coefficient zero point [X22] | 0,2; (0...60 °C) |
Temperature coefficient span [X22] | 0,2; (0...60 °C) |
Response times
Delay time programmable dS, dr [s] | 0; 0,2...50 |
---|
Software / programming
Parameter setting options | hysteresis / window; normally open / normally closed; diagnostic function; switching logic; switch-on/switch-off delay; Damping; Display unit |
---|
Operating conditions
Ambient temperature [°C] | -25...85 |
---|---|
Storage temperature [°C] | -25...85 |
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
MTTF [ANN] | 284 | ||||||||||
Pressure Equipment Directive | Sound engineering practice; can be used for group 2 fluids; group 1 fluids on request |
Mechanical data
Weight [g] | 173.5 |
---|---|
Materials | stainless steel (304/1.4301); PPS; PC; PBT; PEI; FKM |
Materials (wetted parts) | stainless steel (304CU/1.4567); brass; FKM; PPS; silicon (coated) |
Min. pressure cycles | 50 million |
Process connection | threaded connection G 1/8 internal thread |
Displays / operating elements
Display |
|
---|
Аксесуари
Accessories (optional) |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connector: 1 x M12; coding: A; Contacts: gold-plated |