- Продукти
- PNI024
Pressure sensor with analogue input
PNI024
PNI010-RBR14-QFRKG/US/ /V
Pressure sensor with analogue input
PNI024
PNI010-RBR14-QFRKG/US/ /V
- Оцінювання зовнішньої напруги або поточних показників
- Постійне порівняння налаштованих/поточних значень прямо в датчику
- Автоматичне налаштування точки перемикання
- Добре видимий 4-значний світлодіодний дисплей
- Ефективний моніторинг диференціального тиску
Product characteristics
Number of inputs and outputs | Number of digital outputs: 2 |
---|---|
Measuring range [bar] | 0...10 |
Process connection | threaded connection G 1/4 internal thread |
Application
Special feature | Gold-plated contacts |
---|---|
Application | for industrial applications |
Media | liquids and gases |
Medium temperature [°C] | -25...80 |
Min. bursting pressure [bar] | 150 |
Pressure rating [bar] | 50 |
Type of pressure | relative pressure |
Electrical data
Operating voltage [V] | 18...30 DC |
---|---|
Current consumption [mA] | < 90 |
Min. insulation resistance [MΩ] | 100; (500 V DC) |
Protection class | III |
Reverse polarity protection | yes |
Power-on delay time [s] | 0.2 |
Integrated watchdog | yes |
Inputs / outputs
Number of inputs and outputs | Number of digital outputs: 2 |
---|
Inputs
Analogue input (current) [mA] | 0...20 |
---|---|
Вхідний опір [Ω] | 300 |
Analogue input (voltage) [V] | 0...10 |
Вхідний опір [kΩ] | 90 |
Outputs
Total number of outputs | 2 |
---|---|
Output signal | switching signal |
Electrical design | PNP/NPN |
Number of digital outputs | 2 |
Output function | normally open / normally closed; (parameterisable) |
Max. voltage drop switching output DC [V] | 2 |
Permanent current rating of switching output DC [mA] | 250 |
Switching frequency DC [Hz] | < 170 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Measuring/setting range
Measuring range [bar] | 0...10 | |
---|---|---|
Set point SP [bar] | -2.46...10 | |
Note on setpoint SP |
|
|
Reset point rP [bar] | -2.5...9.96 | |
Note on reset point rP |
|
|
In steps of [bar] | 0.02 |
Accuracy / deviations
Characteristics deviation [X16] | < ± 0,6 |
---|---|
Temperature drift per 10 K | < ± 0.3 |
Characteristics deviation analogue input | < ± 0.3 |
Temperature drift analogue input per 10 K | < ± 0.1 |
Temperature drift analogue input [°C] | 0...80 |
Response times
Response time [ms] | < 3 |
---|---|
Delay time programmable dS, dr [s] | 0, 0,1...50 |
Damping process value dAP [s] | 0...4 |
Software / programming
Adjustment of the switch point | programming button |
---|---|
Parameter setting options | hysteresis / window; normally open / normally closed; switching logic; current/voltage input; Damping; adaptation of displayed values; display can be rotated and switched off; Display unit |
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Storage temperature [°C] | -40...100 |
Protection | IP 65 |
Tests / approvals
EMC |
|
||||||||
---|---|---|---|---|---|---|---|---|---|
Shock resistance |
|
||||||||
Vibration resistance |
|
||||||||
MTTF [ANN] | 152 | ||||||||
Pressure Equipment Directive | Sound engineering practice; can be used for group 2 fluids; group 1 fluids on request |
Mechanical data
Weight [g] | 289 |
---|---|
Materials | stainless steel (303/1.4305); PBT; PC; PA; FKM |
Materials (wetted parts) | stainless steel (303/1.4305); ceramics; FKM |
Min. pressure cycles | 100 million |
Process connection | threaded connection G 1/4 internal thread |
Restrictor element integrated | no (can be retrofitted) |
Displays / operating elements
Display |
|
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Display unit | bar; psi; MPa |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Connector: 1 x M12; coding: A; Contacts: gold-plated |
---|