- Продукти
- Датчики
- Датчики тиску / Вакуумні датчики
- Датчики для встановлення врівень для технологічних процесів
- PQ3834
Pressure sensor for pneumatics
PQ3834
PQ-010-KHR18-KFPKG/AS/
Pressure sensor for pneumatics
PQ3834
PQ-010-KHR18-KFPKG/AS/
- Надійний моніторинг тиску в системі в пневматичних системах і системах стисненого повітря
- Дуже висока стійкість до надлишкового тиску і вакууму
- Добре видимий світлодіодний дисплей
- Програмований червоно/зелений дисплей для точної ідентифікації допустимого діапазону
- З програмованим комутаційним та аналоговим виходом
- Convenient operation via buttons or parameter setting via IO-Link
Product characteristics
Number of inputs and outputs | Number of digital outputs: 1; Number of analogue outputs: 1 | ||||
---|---|---|---|---|---|
Measuring range |
|
||||
Process connection | threaded connection G 1/8 internal thread internal thread:M5 |
Application
Special feature | Gold-plated contacts | ||||
---|---|---|---|---|---|
Application | for industrial applications | ||||
Conditionally suitable for | other media on request | ||||
Medium temperature [°C] | 0...60 | ||||
Min. bursting pressure |
|
||||
Note on min. burst pressure |
|
||||
Pressure rating |
|
||||
Vacuum resistance [mbar] | -1000 | ||||
Type of pressure | relative pressure; differential pressure; vacuum |
Electrical data
Operating voltage [V] | 18...32 DC; (to SELV/PELV) |
---|---|
Current consumption [mA] | < 50 |
Min. insulation resistance [MΩ] | 100; (500 V DC) |
Protection class | III |
Reverse polarity protection | yes |
Overvoltage protection | yes; (< 40 V) |
Power-on delay time [s] | 0.5 |
Integrated watchdog | yes |
Inputs / outputs
Number of inputs and outputs | Number of digital outputs: 1; Number of analogue outputs: 1 |
---|
Outputs
Total number of outputs | 2 |
---|---|
Output signal | switching signal; analogue signal; IO-Link; (configurable) |
Electrical design | PNP |
Number of digital outputs | 1 |
Output function | normally open / normally closed; (parameterisable) |
Max. voltage drop switching output DC [V] | 2 |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | < 100 |
Number of analogue outputs | 1 |
Analogue current output [mA] | 4...20 |
Max. load [Ω] | 500 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Measuring/setting range
Measuring range |
|
||||
---|---|---|---|---|---|
Set point SP |
|
||||
Reset point rP |
|
||||
In steps of |
|
Accuracy / deviations
Switch point accuracy [X21] | < ± 0,5 |
---|---|
Repeatability [X21] | < ± 0,1; (with temperature fluctuations < 10 K) |
Characteristics deviation [X21] | < ± 0,25 (BFSL) / < ± 0,5 (LS); (BFSL = Best Fit Straight Line; LS = limit value setting) |
Hysteresis deviation [X21] | < ± 0,25 |
Long-term stability [X21] | < ± 0,05; (per 6 months) |
Temperature coefficient zero point [X22] | 0,2; (0...60 °C) |
Temperature coefficient span [X22] | 0,2; (0...60 °C) |
Response times
Response time [ms] | < 6 |
---|---|
Delay time programmable dS, dr [s] | 0; 0,002...5 |
Step response time analogue output [ms] | 6 |
Software / programming
Parameter setting options | hysteresis / window; normally open / normally closed; analogue output; IO-Link; switching logic; switch-on/switch-off delay; Damping; Display unit |
---|
Interfaces
Communication interface | IO-Link | ||||
---|---|---|---|---|---|
Transmission type | COM2 (38,4 kBaud) | ||||
IO-Link revision | 1.1 | ||||
SDCI standard | IEC 61131-9 FDIS | ||||
Profiles | Smart Sensor: Process Data Variable; Device Identification | ||||
SIO mode | yes | ||||
Required master port type | A | ||||
Process data analogue | 1 | ||||
Process data binary | 2 | ||||
Min. process cycle time [ms] | 2.3 | ||||
Supported DeviceIDs |
|
Operating conditions
Ambient temperature [°C] | 0...70 |
---|---|
Storage temperature [°C] | -25...85 |
Protection | IP 65 |
Tests / approvals
EMC |
|
||||
---|---|---|---|---|---|
Shock resistance |
|
||||
Vibration resistance |
|
||||
MTTF [ANN] | 437 | ||||
Pressure Equipment Directive | Sound engineering practice; can be used for group 2 fluids; group 1 fluids on request |
Mechanical data
Weight [g] | 87 |
---|---|
Materials | PBT; FKM; polyester |
Materials (wetted parts) | brass; FKM; silicon (coated); PBT |
Min. pressure cycles | 50 million |
Process connection | threaded connection G 1/8 internal thread internal thread:M5 |
Displays / operating elements
Display |
|
||||||||
---|---|---|---|---|---|---|---|---|---|
Display unit | bar; kPa; psi; inHg |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Connector: 1 x M8; coding: A; Contacts: gold-plated |
---|