Hydrostatic submersible pressure transmitter
PS307A
SUBMERSIBLE 0,6BAR 10M FEP CABLE 1G/1D
Hydrostatic submersible pressure transmitter
PS307A
SUBMERSIBLE 0,6BAR 10M FEP CABLE 1G/1D
- Для вимірювання рівня в небезпечному середовищі
- Поздовжньо водонепроникний кабель
- Міцний корпус із нержавіючої сталі з високим ступенем захисту
- Висока загальна точність і довготривала стабільність
Product characteristics
Number of inputs and outputs | Number of analogue outputs: 1 | |||||
---|---|---|---|---|---|---|
Measuring range |
|
Application
Application | for industrial applications | |||
---|---|---|---|---|
Media | Liquids | |||
Medium temperature [°C] | -10...60; (T6: -10...60 °C; T5: -10...80 °C; T4: -10...85 °C; 1 D, 1/2 D, 2 D (750 mW): -10...40 °C; (650 mW): -10...70 °C; (550 mW): -10...85 °C) | |||
Min. bursting pressure |
|
|||
Pressure rating |
|
|||
Type of pressure | relative pressure |
Electrical data
Switching amplifiers | connection to intrinsically safe supply isolators (Ex ia) |
---|---|
Operating voltage [V] | 10...30 DC |
Protection class | III |
Reverse polarity protection | yes |
Measuring principle | hydrostatic |
Inputs / outputs
Number of inputs and outputs | Number of analogue outputs: 1 |
---|
Outputs
Total number of outputs | 1 |
---|---|
Output signal | analogue signal |
Number of analogue outputs | 1 |
Analogue current output [mA] | 4...20 |
Max. load [Ω] | 700; (Ub = 24 V; (Ub - 10 V) / 20 mA) |
Short-circuit protection | yes |
Measuring/setting range
Measuring range |
|
---|
Accuracy / deviations
Repeatability [X21] | < 0,1; (with temperature fluctuations < 10 K) |
---|---|
Characteristics deviation [X21] | < 0,25 (BFSL) / 0,5; (incl. linearity, zero and span error (limit value setting); BFSL = Best Fit Straight Line) |
Linearity deviation [X21] | < 0,2 (BFSL) |
Long-term stability [X21] | < 0,2; (per year) |
Temperature coefficient zero point [X22] | < ± 0,2; (0...50 °C) |
Temperature coefficient span [X22] | < ± 0,2; (0...50 °C) |
Operating conditions
Ambient temperature [°C] | -10...60 | ||||||
---|---|---|---|---|---|---|---|
Note on ambient temperature |
|
||||||
Storage temperature [°C] | -10...60 | ||||||
Protection | IP 68 |
Tests / approvals
Approval | BVS 10 ATEX E 132 X; IECEx BVS 10.0085 X |
---|---|
ATEX marking |
|
|
|
|
|
|
|
|
|
MTTF [ANN] | 969 |
Pressure Equipment Directive | Sound engineering practice; can be used for group 2 fluids; group 1 fluids on request |
Mechanical data
Weight [g] | 1034.2 |
---|---|
Materials | stainless steel (316Ti/1.4571) |
anzeigen-bedienelemente
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 10 m, FEP, Ø 7.5 mm |
---|