Pressure transmitter
PU8704
PU-010-SEG14-V-DVG/DE
Pressure transmitter
PU8704
PU-010-SEG14-V-DVG/DE
- Для надійного виявлення тиску в системі в рухомій техніці
- Міцний корпус із нержавіючої сталі з високим ступенем захисту та вібростійкістю
- Компактний корпус для використання в місцях з обмеженим простором
- DEUTSCH роз'єм для швидкого і простого підключення до бортової системи
- Довготривала стабільність завдяки високому захисту від перевантажень та низькому відхиленню від лінійності
Product characteristics
Number of inputs and outputs | Number of analogue outputs: 1 | ||||
---|---|---|---|---|---|
Measuring range |
|
||||
Process connection | threaded connection G 1/4 external thread (DIN EN ISO 1179-2) |
Application
Measuring element | metallic thin film cell | |||
---|---|---|---|---|
Application | for mobile applications | |||
Media | liquids and gases | |||
Medium temperature [°C] | -40...125 | |||
Min. bursting pressure |
|
|||
Pressure rating |
|
|||
Note on pressure rating |
|
|||
Vacuum resistance [mbar] | -1000 | |||
Type of pressure | relative pressure |
Electrical data
Operating voltage [V] | 8...32 DC |
---|---|
Current consumption [mA] | < 12 |
Min. insulation resistance [MΩ] | 100; (500 V DC) |
Protection class | III |
Reverse polarity protection | yes |
Power-on delay time [s] | < 0.1 |
Inputs / outputs
Number of inputs and outputs | Number of analogue outputs: 1 |
---|
Outputs
Total number of outputs | 1 |
---|---|
Output signal | analogue signal |
Number of analogue outputs | 1 |
Analogue voltage output [V] | 0.5...4.5 |
Min. load resistance [Ω] | 2000 |
Short-circuit proof | yes |
Overload protection | yes |
Measuring/setting range
Measuring range |
|
---|
Accuracy / deviations
Repeatability [X21] | < ± 0,05; (with temperature fluctuations < 10 K) |
---|---|
Characteristics deviation [X21] | < ± 0,8; (incl. drift when overtightened, zero point and span error, non-linearity, hysteresis) |
Linearity deviation [X21] | < ± 0,25 (BFSL) / < ± 0,5 (LS) |
Hysteresis deviation [X21] | < ± 0,2 |
Long-term stability [X21] | < ± 0,1; (per 6 months) |
Temperature coefficient zero point [X22] | < ± 0,1 (0...80 °C); < ± 0,2 (-40...0 °C / 80...125 °C) |
Temperature coefficient span [X22] | < ± 0,1 (0...80 °C); < ± 0,2 (-40...0 °C / 80...125 °C) |
Response times
Step response time analogue output [ms] | 2 |
---|
Operating conditions
Ambient temperature [°C] | -40...100 |
---|---|
Storage temperature [°C] | -40...100 |
Protection | IP 67; IP 69K |
Tests / approvals
EMC |
|
||||||
---|---|---|---|---|---|---|---|
Shock resistance |
|
||||||
Vibration resistance |
|
||||||
MTTF [ANN] | 658 | ||||||
Pressure Equipment Directive | Sound engineering practice; can be used for group 2 fluids; group 1 fluids on request |
Mechanical data
Weight [g] | 61.5 |
---|---|
Materials | stainless steel (630/1.4542/17-4 PH); stainless steel (316L/1.4404); PPS |
Materials (wetted parts) | stainless steel (630/1.4542/17-4 PH); stainless steel (303/1.4305) |
Min. pressure cycles | 60 million; (at 1.2 times nominal pressure) |
Tightening torque [Nm] | 25...35; (recommended tightening torque; depends on lubrication, seal and pressure rating) |
Process connection | threaded connection G 1/4 external thread (DIN EN ISO 1179-2) |
Process connection sealing | HNBR (DIN EN ISO 1179-2) |
Restrictor element integrated | yes |
Remarks
Remarks |
|
||
---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Connector: 1 x DEUTSCH connector (DT04-3P); Maximum cable length: 30 m |
---|