Pressure transmitter with ceramic measuring cell
PX9110
PA-500PSBN14-B-DVG/US/ /V
Pressure transmitter with ceramic measuring cell
PX9110
PA-500PSBN14-B-DVG/US/ /V
- Надійне виявлення тиску в системі в промисловості та рухомій техніці
- Точний аналоговий вихід
- Довготривала стабільність завдяки високому захисту від перевантажень
- Термін служби більш ніж 100 мільйонів циклів тиску
- Висока стійкість до ударів та вібрації
Product characteristics
Number of inputs and outputs | Number of analogue outputs: 1 |
---|---|
Measuring range [psi] | 0...5000 |
Process connection | threaded connection 1/4" NPT external thread internal thread:M5 |
Application
Special feature | Gold-plated contacts |
---|---|
Application | for industrial applications |
Media | liquids and gases |
Conditionally suitable for | use in gases at pressures > 25 bar only on request |
Medium temperature [°C] | -25...90 |
Min. bursting pressure [psi] | 17400 |
Pressure rating [psi] | 11600 |
Type of pressure | relative pressure |
Electrical data
Operating voltage [V] | 16...32 DC |
---|---|
Current consumption [mA] | < 18 |
Min. insulation resistance [MΩ] | 100; (500 V DC) |
Protection class | III |
Reverse polarity protection | yes |
Inputs / outputs
Number of inputs and outputs | Number of analogue outputs: 1 |
---|
Outputs
Total number of outputs | 1 |
---|---|
Output signal | analogue signal |
Number of analogue outputs | 1 |
Analogue voltage output [V] | 0...10 |
Min. load resistance [Ω] | 2000 |
Overload protection | yes |
Measuring/setting range
Measuring range [psi] | 0...5000 |
---|
Accuracy / deviations
Repeatability [X21] | < 0,15; (with temperature fluctuations < 10 K) |
---|---|
Characteristics deviation [X21] | < ± 0,35 (BFSL) / < ± 0,75 (LS); (BFSL = Best Fit Straight Line; LS = limit value setting) |
Long-term stability [X21] | < ± 0,05; (per 6 months) |
Temperature coefficient zero point [X22] | 0,3; (0...80 °C) |
Temperature coefficient span [X22] | 0,4; (0...80 °C) |
Response times
Step response time analogue output [ms] | 3 |
---|
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Storage temperature [°C] | -40...100 |
Protection | IP 68; IP 69K |
Tests / approvals
EMC |
|
||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Shock resistance |
|
||||||||||||||||
Vibration resistance |
|
||||||||||||||||
MTTF [ANN] | 531 | ||||||||||||||||
Pressure Equipment Directive | Sound engineering practice; can be used for group 2 fluids; group 1 fluids on request |
Mechanical data
Weight [g] | 207.5 |
---|---|
Materials | stainless steel (316L/1.4404); FKM; PA; EPDM/X |
Materials (wetted parts) | stainless steel (303/1.4305); ceramics; FKM |
Min. pressure cycles | 100 million |
Process connection | threaded connection 1/4" NPT external thread internal thread:M5 |
Restrictor element integrated | yes |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Connector: 1 x M12; coding: A; Contacts: gold-plated |
---|