Pressure sensor with display
PY2033
PN-025-RDR12-MFRKG/US/ /V
Pressure sensor with display
PY2033
PN-025-RDR12-MFRKG/US/ /V
- Два комутаційні виходи, один із них програмований як аналоговий вихід
- Добре видимий 4-значний світлодіодний дисплей
- Одиниці вимірювання тиску, що обираються по країні
- Довготривала стабільність завдяки високому захисту від перевантажень
- Полярність виходу за вибором
Product characteristics
Number of inputs and outputs | Number of digital outputs: 2; Number of analogue outputs: 1 | |||
---|---|---|---|---|
Measuring range |
|
|||
Process connection | threaded connection G 1/2 external thread |
Application
Special feature | Gold-plated contacts | |||
---|---|---|---|---|
Application | встановлення врівень для промислового застосування; for industrial applications | |||
Media | liquids and gases | |||
Medium temperature [°C] | -20...125 | |||
Min. bursting pressure |
|
|||
Pressure rating |
|
|||
Type of pressure | relative pressure | |||
No dead space | yes |
Electrical data
Operating voltage [V] | 18...32 DC; (to SELV/PELV) |
---|---|
Current consumption [mA] | < 35 |
Min. insulation resistance [MΩ] | 100; (500 V DC) |
Protection class | III |
Reverse polarity protection | yes |
Power-on delay time [s] | 0.3 |
Integrated watchdog | yes |
Inputs / outputs
Number of inputs and outputs | Number of digital outputs: 2; Number of analogue outputs: 1 |
---|
Outputs
Total number of outputs | 2 |
---|---|
Output signal | switching signal; analogue signal; (configurable) |
Electrical design | PNP/NPN |
Number of digital outputs | 2 |
Output function | normally open / normally closed; (parameterisable) |
Max. voltage drop switching output DC [V] | 2 |
Permanent current rating of switching output DC [mA] | 250 |
Switching frequency DC [Hz] | < 500 |
Number of analogue outputs | 1 |
Analogue current output [mA] | 4...20; (scalable 1:4) |
Max. load [Ω] | (Ub - 10 V) / 20 mA |
Analogue voltage output [V] | 0...10; (scalable 1:4) |
Min. load resistance [Ω] | 2000 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Measuring/setting range
Measuring range |
|
|||||||||
---|---|---|---|---|---|---|---|---|---|---|
Set point SP |
|
|||||||||
Reset point rP |
|
|||||||||
Analogue start point |
|
|||||||||
Analogue end point |
|
|||||||||
In steps of |
|
|||||||||
Factory setting |
|
Accuracy / deviations
Switch point accuracy [X21] | < ± 0,4; (Turn down 1:1) |
---|---|
Repeatability [X21] | < ± 0,1; (with temperature fluctuations < 10 K; Turn down 1:1) |
Characteristics deviation [X21] | < ± 0,3 (BFSL) / < ± 0,6 (LS); (Turn down 1:1; BFSL = Best Fit Straight Line; LS = limit value setting) |
Linearity deviation [X21] | < ± 0,5; (Turn down 1:1) |
Hysteresis deviation [X21] | < ± 0,1; (Turn down 1:1) |
Long-term stability [X21] | < ± 0,1; (Turn down 1:1; per year) |
Temperature coefficient zero point [X22] | < ± 0,25; (0...80 °C) |
Temperature coefficient span [X22] | < ± 0,25; (0...80 °C) |
Response times
Response time [ms] | < 1.5 |
---|---|
Damping process value dAP [s] | 0.01...4 |
Damping for the analogue output dAA [s] | 0.01...4 |
Max. response time analogue output [ms] | 3 |
Software / programming
Parameter setting options | hysteresis / window; normally open / normally closed; switching logic; current/voltage output; Damping; adaptation of displayed values; display can be rotated and switched off; Display unit; zero point; span |
---|
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Storage temperature [°C] | -40...100 |
Protection | IP 65 |
Tests / approvals
EMC |
|
||||
---|---|---|---|---|---|
Shock resistance |
|
||||
Vibration resistance |
|
||||
MTTF [ANN] | 167.14 |
Mechanical data
Weight [g] | 390 |
---|---|
Materials | stainless steel (304/1.4301); stainless steel (316L/1.4435); PC; PBT; PEI; PTFE |
Materials (wetted parts) | stainless steel (316L/1.4435) |
Min. pressure cycles | 10 million |
Process connection | threaded connection G 1/2 external thread |
Fill fluid for pressure transmission | NEOBEE (food grade, FDA compliant) |