- Продукти
- PY7094
Pressure sensor with display
PY7094
PN-010-RER14-QFRKG/US/ /V
Pressure sensor with display
PY7094
PN-010-RER14-QFRKG/US/ /V
- Програмований червоно/зелений дисплей для точної ідентифікації допустимого діапазону
- Корпус із шарнірним поворотним механізмом
- Довготривала стабільність завдяки високому захисту від перевантажень
- Міцне виконання для використання у важких умовах експлуатації
- два комутаційні виходи, один із них можна конфігурувати як IO-Link вихід
Product characteristics
Number of inputs and outputs | Number of digital outputs: 2 | |||
---|---|---|---|---|
Measuring range |
|
|||
Process connection | threaded connection G 1/4 internal thread |
Application
Special feature | Gold-plated contacts | |||
---|---|---|---|---|
Measuring element | ceramic-capacitive pressure measuring cell | |||
Application | for industrial applications | |||
Media | liquids and gases | |||
Medium temperature [°C] | -25...80 | |||
Min. bursting pressure |
|
|||
Pressure rating |
|
|||
Vacuum resistance [mbar] | -1000 | |||
Type of pressure | relative pressure |
Electrical data
Operating voltage [V] | 18...30 DC; (to SELV/PELV) |
---|---|
Current consumption [mA] | < 35 |
Min. insulation resistance [MΩ] | 100; (500 V DC) |
Protection class | III |
Reverse polarity protection | yes |
Power-on delay time [s] | < 0.3 |
Integrated watchdog | yes |
Inputs / outputs
Number of inputs and outputs | Number of digital outputs: 2 |
---|
Outputs
Total number of outputs | 2 |
---|---|
Output signal | switching signal |
Electrical design | PNP/NPN |
Number of digital outputs | 2 |
Output function | normally open / normally closed; (parameterisable) |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 150; (200 (...60 °C) 250 (...40 °C)) |
Switching frequency DC [Hz] | < 170 |
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
Set point SP |
|
|||
Reset point rP |
|
|||
In steps of |
|
Accuracy / deviations
Switch point accuracy [X21] | < ± 0,5 |
---|---|
Repeatability [X21] | < ± 0,1; (with temperature fluctuations < 10 K) |
Characteristics deviation [X21] | < ± 0,25 (BFSL) / < ± 0,5 (LS); (BFSL = Best Fit Straight Line; LS = limit value setting) |
Hysteresis deviation [X21] | < ± 0,25 |
Long-term stability [X21] | < ± 0,05; (per 6 months) |
Temperature coefficient zero point [X22] | 0,2; (-25...80 °C) |
Temperature coefficient span [X22] | 0,2; (-25...80 °C) |
Response times
Response time [ms] | < 3 |
---|---|
Delay time programmable dS, dr [s] | 0...50 |
Software / programming
Parameter setting options | hysteresis / window; normally open / normally closed; switching logic; switch-on/switch-off delay; Damping; Display unit |
---|
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Storage temperature [°C] | -40...100 |
Protection | IP 65; IP 67 |
Tests / approvals
EMC |
|
||||
---|---|---|---|---|---|
Shock resistance |
|
||||
Vibration resistance |
|
||||
MTTF [ANN] | 256 | ||||
UL approval |
|
||||
Pressure Equipment Directive | Sound engineering practice; can be used for group 2 fluids; group 1 fluids on request |
Mechanical data
Weight [g] | 231.5 |
---|---|
Materials | stainless steel (316L/1.4404); PBT+PC-GF30; PBT-GF20; PC |
Materials (wetted parts) | stainless steel (316L/1.4404); ceramics; FKM |
Min. pressure cycles | 100 million |
Tightening torque [Nm] | 25...35; (recommended tightening torque; depends on lubrication, seal and pressure rating) |
Process connection | threaded connection G 1/4 internal thread |
Switching cycles mechanical | 100 million |
Restrictor element integrated | no (can be retrofitted) |
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
Other data
Parameter | Factory setting |
SP1 | 0.04 MPa |
rP1 | 0.03 MPa |
ou1 | Hnc |
SP2 | 0.35 MPa |
rP2 | 0.30 MPa |
ou2 | Hno |
ds1/ds2 | 0 ms |
dr1/dr2 | 0 ms |
coF | 0 % |
P-n | pnp |
dAP | 60 ms |