Pressure sensor with display
PY9170
PN-600-SE MFRKG/US/ /
Pressure sensor with display
PY9170
PN-600-SE MFRKG/US/ /
- Підходить для використання в процесах гомогенізаторної обробки
- Програмований комунікаційний вихід з IO-Link та масштабований аналоговий вихід
- Програмований червоно/зелений дисплей для точної ідентифікації допустимого діапазону
- Корпус із шарнірним поворотним механізмом
- Convenient operation via buttons or parameter setting via IO-Link
Product characteristics
Number of inputs and outputs | Number of digital outputs: 2; Number of analogue outputs: 1 | ||
---|---|---|---|
Measuring range |
|
||
Measuring range [MPa] | 0...60 | ||
Process connection | homogeniser connection |
Application
Special feature | Gold-plated contacts | ||
---|---|---|---|
Measuring element | diaphragm seal | ||
Application | flush mountable for the food and beverage industry | ||
Media | liquids and gases | ||
Medium temperature [°C] | 5...90; (for further details see section Diagrams and graphs) | ||
Min. bursting pressure |
|
||
Min. bursting pressure [MPa] | 100 | ||
Pressure rating |
|
||
Pressure rating [MPa] | 80 | ||
Note on pressure rating |
|
||
Vacuum resistance [mbar] | -1000 | ||
Type of pressure | relative pressure |
Electrical data
Operating voltage [V] | 18...30 DC; (to SELV/PELV) |
---|---|
Current consumption [mA] | < 35 |
Min. insulation resistance [MΩ] | 100; (500 V DC) |
Protection class | III |
Reverse polarity protection | yes |
Power-on delay time [s] | 0.3 |
Integrated watchdog | yes |
Inputs / outputs
Number of inputs and outputs | Number of digital outputs: 2; Number of analogue outputs: 1 |
---|
Outputs
Total number of outputs | 2 |
---|---|
Output signal | switching signal; analogue signal; IO-Link; (configurable) |
Electrical design | PNP/NPN |
Number of digital outputs | 2 |
Output function | normally open / normally closed; (parameterisable) |
Max. voltage drop switching output DC [V] | 2 |
Permanent current rating of switching output DC [mA] | 250 |
Switching frequency DC [Hz] | < 500 |
Number of analogue outputs | 1 |
Analogue current output [mA] | 4...20; (scalable 1:5) |
Max. load [Ω] | 500 |
Analogue voltage output [V] | 0...10; (scalable 1:5) |
Min. load resistance [Ω] | 2000 |
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
Measuring range [MPa] | 0...60 | ||
Analogue start point |
|
||
Analogue start point [MPa] | 0...48 | ||
Analogue end point |
|
||
Analogue end point [MPa] | 12...60 |
Set point SP |
|
||
---|---|---|---|
Set point SP [MPa] | 0.4...60 | ||
Reset point rP |
|
||
Reset point rP [MPa] | 0.1...59.7 | ||
Min. difference between SP and rP |
|
||
Min. difference between SP and rP [MPa] | 0.3 | ||
In steps of |
|
||
In steps of [MPa] | 0.1 |
Set point SP |
|
||
---|---|---|---|
Set point SP [MPa] | 0...60 | ||
Reset point rP |
|
||
Reset point rP [MPa] | 0...60 | ||
Min. difference between SP and rP |
|
||
Min. difference between SP and rP [MPa] | 1 | ||
In steps of |
|
||
In steps of [MPa] | 1 |
Accuracy / deviations
Switch point accuracy [X21] | < ± 0,4; (Turn down 1:1) |
---|---|
Repeatability [X21] | < ± 0,1; (with temperature fluctuations < 10 K; Turn down 1:1) |
Characteristics deviation [X21] | < ± 1; (linearity incl. hysteresis and repeatability, limit value setting to DIN EN IEC 62828-1) |
Hysteresis deviation [X21] | < ± 0,1; (Turn down 1:1) |
Long-term stability [X21] | < ± 0,05; (Turn down 1:1; per 6 months) |
Temperature coefficient zero point [X22] | 0,2; (5...80 °C) |
Temperature coefficient span [X22] | 0,2; (5...80 °C) |
Response times
Response time [ms] | < 1.5 |
---|---|
Delay time programmable dS, dr [s] | 0...50 |
Damping process value dAP [s] | 0...4 |
Damping for the analogue output dAA [s] | 0...4 |
Max. response time analogue output [ms] | 3 |
Software / programming
Parameter setting options | hysteresis / window; normally open / normally closed; switch-on/switch-off delay; Damping; Display unit; current/voltage output |
---|
Interfaces
Communication interface | IO-Link | ||||||
---|---|---|---|---|---|---|---|
Transmission type | COM2 (38,4 kBaud) | ||||||
IO-Link revision | 1.1 | ||||||
SDCI standard | IEC 61131-9 | ||||||
SIO mode | yes | ||||||
Required master port type | A; (when pin 2 not connected: B) | ||||||
Supported DeviceIDs |
|
||||||
Note |
|
Profiles | Smart Sensor: Process Data Variable; Device Identification, Device Diagnosis | ||||||
---|---|---|---|---|---|---|---|
Min. process cycle time [ms] | 2.3 | ||||||
IO-Link resolution pressure [bar] | 0.1 | ||||||
IO-Link process data (cyclical) |
|
||||||
IO-Link functions (acyclical) | application specific tag |
Profiles | Smart Sensor ED2: Digital Measuring Sensor (0x000A), Identification and Diagnosis (0x4000) | ||||||||
---|---|---|---|---|---|---|---|---|---|
Min. process cycle time [ms] | 3 | ||||||||
IO-Link resolution pressure [bar] | 0.2 | ||||||||
IO-Link process data (cyclical) |
|
||||||||
IO-Link functions (acyclical) | application specific tag |
Operating conditions
Ambient temperature [°C] | 5...80 |
---|---|
Storage temperature [°C] | -40...100 |
Protection | IP 67 |
Tests / approvals
EMC |
|
||||
---|---|---|---|---|---|
Shock resistance |
|
||||
Vibration resistance |
|
||||
MTTF [ANN] | 146 |
Mechanical data
Weight [g] | 1444.2 |
---|---|
Materials | stainless steel (630/1.4542/17-4 PH); stainless steel (316L/1.4404); stainless steel (316L/1.4435); PBT+PC-GF30; PBT-GF20; PC |
Materials (wetted parts) | stainless steel (316L/1.4435) |
Min. pressure cycles | 60 million |
Process connection | homogeniser connection |