Absolute multiturn encoder with solid shaft
RM9000
RMS0024-C24/US
Absolute multiturn encoder with solid shaft
RM9000
RMS0024-C24/US
Product characteristics
Resolution | 4096 steps; 4096 revolutions; 24 bit |
---|---|
Communication interface | CAN |
Shaft design | solid shaft |
Shaft diameter [mm] | 10 |
Application
Function principle | absolute |
---|---|
Revolution type | multiturn |
Electrical data
Operating voltage [V] | 9...30 DC; ("supply class 2" to cULus) |
---|---|
Current consumption [mA] | < 100; ((10 V DC) ; ≤ 50 (24 V DC)) |
Protection class | III |
Reverse polarity protection | yes |
Outputs
Short-circuit protection | yes |
---|---|
Code | binary |
Measuring/setting range
Resolution | 4096 steps; 4096 revolutions; 24 bit |
---|
Accuracy / deviations
Accuracy [°] | 0.08 |
---|
Software / programming
Parameter setting options | CAN parameter; scaling; preset; Baud rate; direction of rotation; Node ID |
---|
Interfaces
Communication interface | CAN |
---|
Protocol | CANopen | ||
---|---|---|---|
Factory settings |
|
||
Version | DSP - 406 V3.1; DS 301 V4.02; DS 306 V2.0 |
Operating conditions
Ambient temperature [°C] | -40...85 |
---|---|
Protection | IP 68; IP 69K |
Tests / approvals
Shock resistance |
|
||
---|---|---|---|
Vibration resistance |
|
||
MTTF [ANN] | 240 |
Mechanical data
Weight [g] | 270.9 | |
---|---|---|
Dimensions [mm] | Ø 36.5 / L = 100 | |
Materials | flange: aluminium; housing cap: steel scratch-resistant cathodic dip coating | |
Max. revolution, mechanical [U/min] | 6000 | |
Max. starting torque [Nm] | 5 | |
Reference temperature torque [°C] | 20 | |
Shaft design | solid shaft | |
Shaft diameter [mm] | 10 | |
Shaft material |
|
|
Max. shaft load axial (at the shaft end) [N] | 180 | |
Max. shaft load radial (at the shaft end) [N] | 180 | |
Fixing flange | synchro-flange |
Displays / operating elements
Display |
|
---|
Electrical connection
Connector: 1 x M12, axial; coding: A |