draw wire encoder
RMS001
DRAW WIRE ENCODER
draw wire encoder
RMS001
DRAW WIRE ENCODER
Product characteristics
Resolution | 8192 steps; 16 revolutions; 17 bit |
---|
Application
Function principle | absolute |
---|---|
Detection system | magnetic |
Application | encoder |
Electrical data
Operating voltage [V] | 8...32 DC |
---|---|
Current consumption [mA] | < 20 |
Protection class | III |
Reverse polarity protection | yes |
Max. power-on delay time [ms] | 500 |
Settling time [ms] | 32 |
Inputs / outputs
Number of inputs and outputs | Number of analogue outputs: 1 |
---|
Outputs
Number of analogue outputs | 1 |
---|---|
Analogue current output [mA] | 4...20 |
Max. load [Ω] | 500 |
Precision analogue output [%] | 0,1 |
Short-circuit protection | yes |
Measuring/setting range
Resolution | 8192 steps; 16 revolutions; 17 bit |
---|
Accuracy / deviations
Accuracy | ± 0.02 % FSO |
---|---|
Repeatability | ± 0,006 % FSO |
Software / programming
Parameter setting options | start position; end position; central position |
---|
Operating conditions
Ambient temperature [°C] | -40...85 |
---|---|
Storage temperature [°C] | -40...85 |
Max. relative air humidity [%] | 95; (condensation not permissible) |
Protection | IP 64; (on the housing: IP 65) |
Tests / approvals
MTTF [ANN] | 241 |
---|
Mechanical data
Weight [g] | 561 | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Materials | housing: steel; wire drum: aluminium; wire: stainless steel polyamide coated | ||||||||||||
Max. measuring length [mm] | 1900 | ||||||||||||
Wire drum circumference [mm] | 150 | ||||||||||||
Wire diameter [mm] | 0.45 | ||||||||||||
Wire connection | Ø 5 mm; (eyelet) | ||||||||||||
Wire properties |
|
Electrical connection
Connector: 1 x M12, for axial use; coding: A |