Flow transmitter with integrated backflow prevention
SBG433
SBG12HF010KG/US
Flow transmitter with integrated backflow prevention
SBG433
SBG12HF010KG/US
- Точне виявлення потоку в трубах
- Підходить для води, оливи та гліколевих розчинів
- Точний лінеаризований аналоговий вихід
- Міцний корпус з дуже високою стійкістю до тиску
- Термін служби більш ніж 10 мільйонів циклів тиску
Please note the changed housing design!
Product characteristics
Measuring range [l/min] | 1...25 |
---|---|
Process connection | threaded connection G 1/2 |
Application
Media | Liquids; water; glycol solutions; coolants |
---|---|
Medium temperature [°C] | -10...100 |
Pressure rating [bar] | 40 |
Pressure rating [MPa] | 4 |
Electrical data
Operating voltage [V] | 18...32 DC; (to SELV/PELV) |
---|---|
Current consumption [mA] | < 35 |
Protection class | III |
Reverse polarity protection | yes |
Outputs
Output signal | analogue signal |
---|---|
Analogue current output [mA] | 4...20 |
Max. load [Ω] | 500 |
Short-circuit protection | yes |
Overload protection | yes |
Measuring/setting range
Measuring range [l/min] | 1...25 |
---|
Accuracy / deviations
Repeatability [X16] | 1 |
---|---|
Measuring error [X16] | ± 5 |
Response times
Response time [s] | < 0.01 |
---|
Operating conditions
Ambient temperature [°C] | 0...60 |
---|---|
Storage temperature [°C] | -15...80 |
Protection | IP 65; IP 67 |
Tests / approvals
EMC |
|
||||
---|---|---|---|---|---|
Shock resistance |
|
||||
Vibration resistance |
|
||||
MTTF [ANN] | 778 |
Mechanical data
Weight [g] | 545 |
---|---|
Materials | brass chemically nickel-plated; PP; stainless steel (316L/1.4404); aluminium anodised; PA |
Materials (wetted parts) | stainless steel (316 / 1.4401); brass; brass chemically nickel-plated; PP; PPS; O-ring: FKM |
Process connection | threaded connection G 1/2 |
Switching cycles mechanical | 10 million |
Remarks
Remarks |
|
||
---|---|---|---|
Notes | Please note the changed housing design! | ||
Pack quantity | 1 pcs. |
Electrical connection
Connection | Connector: 1 x M12; coding: A |
---|
Diagrams and graphs
Pressure loss
|
|
---|