Flow meter with integrated backflow prevention and display
SBN234
SBN34IQ0FRKG
Flow meter with integrated backflow prevention and display
SBN234
SBN34IQ0FRKG
- Точне виявлення потоку в трубах
- Підходить для води, оливи та гліколевих розчинів
- Точний лінеаризований аналоговий вихід
- Міцний корпус з дуже високою стійкістю до тиску
- Термін служби більш ніж 10 мільйонів циклів тиску
- Convenient operation via buttons or parameter setting via IO-Link
Please note the changed housing design!
Product characteristics
Number of inputs and outputs | Number of digital outputs: 2; Number of analogue outputs: 1 | ||
---|---|---|---|
Measuring range |
|
||
Process connection | threaded connection 3/4" NPT |
Application
Special feature | Gold-plated contacts | ||
---|---|---|---|
Application | for industrial applications | ||
Media | Liquids; water; glycol solutions; coolants | ||
Note on media |
|
||
Medium temperature [°F] | 14...212 | ||
Pressure rating [bar] | 40 | ||
Pressure rating [MPa] | 4 | ||
MAWP (for applications according to CRN) [bar] | 40 |
Electrical data
Operating voltage [V] | 18...30 DC; (to SELV/PELV) |
---|---|
Current consumption [mA] | < 50 |
Protection class | III |
Reverse polarity protection | yes |
Power-on delay time [s] | < 3 |
Inputs / outputs
Number of inputs and outputs | Number of digital outputs: 2; Number of analogue outputs: 1 |
---|
Outputs
Total number of outputs | 2 |
---|---|
Output signal | switching signal; analogue signal; frequency signal; IO-Link; (configurable) |
Number of digital outputs | 2 |
Output function | normally open / normally closed; (parameterisable) |
Max. voltage drop switching output DC [V] | 2 |
Permanent current rating of switching output DC [mA] | 150; (per output 2 x 200 (...140 °F); 2 x 250 (...104 °F)) |
Switching cycles (mechanical) | 10 million |
Number of analogue outputs | 1 |
Analogue current output [mA] | 4...20 |
Max. load [Ω] | 500 |
Short-circuit protection | yes |
Overload protection | yes |
Frequency of the output [Hz] | 0...10000 |
Measuring/setting range
Measuring range |
|
||
---|---|---|---|
Display range |
|
||
Resolution |
|
||
Set point SP |
|
||
Reset point rP |
|
||
Frequency end point, FEP |
|
||
In steps of |
|
||
Frequency at the end point FRP [Hz] | 10...10000 | ||
Measuring dynamics | 1:50 |
Measuring range [°F] | 14...212 |
---|---|
Display range [°F] | -26...252 |
Resolution [°F] | 2 |
Set point SP [°F] | 16...212 |
In steps of [°F] | 2 |
Frequency start point, FSP [°F] | 14...172 |
Frequency end point, FEP [°F] | 54...212 |
Frequency at the end point FRP [Hz] | 10...10000 |
Accuracy / deviations
Accuracy (in the measuring range) | ± (4 % MW + 1 % MEW); (Q > 1 l/min; medium and operating temperature: +71,6 °F ± 4K) |
---|---|
Repeatability | ± 1 % MEW |
Temperature drift | 0,9802 °F / K |
---|---|
Accuracy [K] | 3 K (77 °F; Q > 1 l/min) |
Response times
Response time [s] | 0.01 |
---|---|
Damping process value dAP [s] | 0...5 |
Damping for the analogue output dAA [s] | 0...5 |
Dynamic response T05 / T09 [s] | T09 = 120 (Q > 1 l/min) |
---|
Software / programming
Parameter setting options | hysteresis / window; normally open / normally closed; switching logic; current output; medium selection; damping for the switching output / analogue output; display can be rotated and switched off; standard unit of measurement; process value colour |
---|
Interfaces
Communication interface | IO-Link | ||||
---|---|---|---|---|---|
Transmission type | COM2 (38,4 kBaud) | ||||
IO-Link revision | 1.1 | ||||
SDCI standard | IEC 61131-9 CDV | ||||
Profiles | Smart Sensor: Process Data Variable; Device Identification | ||||
SIO mode | yes | ||||
Required master port type | A | ||||
Process data analogue | 2 | ||||
Process data binary | 2 | ||||
Min. process cycle time [ms] | 5 | ||||
Supported DeviceIDs |
|
Operating conditions
Ambient temperature [°F] | 32...140 | ||
---|---|---|---|
Note on ambient temperature |
|
||
Storage temperature [°F] | 5...176 | ||
Protection | IP 65; IP 67 |
Tests / approvals
EMC |
|
||||
---|---|---|---|---|---|
Shock resistance |
|
||||
Vibration resistance |
|
||||
MTTF [ANN] | 145 | ||||
UL approval |
|
||||
Pressure Equipment Directive | Sound engineering practice; can be used for group 2 fluids; group 1 fluids on request |
Mechanical data
Weight [g] | 693 |
---|---|
Materials | stainless steel (316L/1.4404); PBT+PC-GF30; PBT-GF20; PC; brass chemically nickel-plated |
Materials (wetted parts) | stainless steel (316 / 1.4401); stainless steel (316L/1.4404); brass (2.0371); brass chemically nickel-plated; PPS; O-ring: FKM |
Process connection | threaded connection 3/4" NPT |
Displays / operating elements
Display |
|
---|
Remarks
Remarks |
|
||||
---|---|---|---|---|---|
Notes | Please note the changed housing design! | ||||
Pack quantity | 1 pcs. |
Electrical connection
Connection | Connector: 1 x M12; coding: A; Contacts: gold-plated |
---|
Diagrams and graphs
Pressure loss
|
|
---|