Flow transmitter with integrated backflow prevention
SBT633
SBT34XKX10KG/O/US
Flow transmitter with integrated backflow prevention
SBT633
SBT34XKX10KG/O/US
- Точне виявлення потоку в трубах
- Suitable for water and liquid media
- Надійний захист від протитечії з дуже швидким часом відгуку
- Міцний корпус з дуже високою стійкістю до тиску
Product characteristics
Measuring range [l/min] | 0.3...25 |
---|---|
Process connection | G 3/4 |
Application
Media | Liquids; water | |
---|---|---|
Medium temperature [°C] | 10...180 | |
Pressure rating [bar] | 30 | |
Pressure rating [MPa] | 3 | |
Note on pressure rating |
|
Electrical data
Operating voltage tolerance [%] | -15...10 |
---|---|
Operating voltage [V] | 24 DC; (to SELV/PELV) |
Current consumption [mA] | < 35 |
Protection class | III |
Reverse polarity protection | yes |
Outputs
Output signal | analogue signal |
---|---|
Analogue current output [mA] | 4...20 |
Max. load [Ω] | 500 |
Short-circuit protection | yes |
Overload protection | yes |
Measuring/setting range
Measuring range [l/min] | 0.3...25 |
---|
Accuracy / deviations
Repeatability [X16] | 1 |
---|---|
Measuring error [X16] | ± 5 |
Response times
Response time [s] | < 0.01 |
---|
Operating conditions
Ambient temperature [°C] | 0...60 |
---|---|
Storage temperature [°C] | -15...80 |
Protection | IP 65; IP 67 |
Tests / approvals
EMC |
|
||||
---|---|---|---|---|---|
Shock resistance |
|
||||
Vibration resistance |
|
||||
MTTF [ANN] | 1380 |
Mechanical data
Weight [g] | 680.05 |
---|---|
Materials | brass white bronze coated; PPS; copper alloy; aluminium anodised; PEI; silicone; O-ring: EPDM; FKM |
Materials (wetted parts) | stainless steel (316 / 1.4401); stainless steel (304/1.4301); brass; brass chemically nickel-plated; PPS; O-ring: FKM; magnet: metallic alloy nickel-plated; Two-component adhesive |
Process connection | G 3/4 |
Switching cycles mechanical | 10 million |
Remarks
Remarks |
|
||
---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Cable: 0.3 m, silicone |
---|
Diagrams and graphs
|
|
---|