- Продукти
- SBU325
Flow sensor with integrated backflow prevention
SBU325
SBU12DI0BPKG/US
Flow sensor with integrated backflow prevention
SBU325
SBU12DI0BPKG/US
- Надійний контроль моментальної витрати внутрішнього охолодження дрилу на машинному обладнанні
- Із вбудованим зворотним клапаном
- Інтуїтивне безперервне регулювання точок перемикання
- Міцний корпус з дуже високою стійкістю до тиску
- Дуже короткий час реакції
phase-out article
Product characteristics
Number of inputs and outputs | Number of digital outputs: 1 |
---|---|
Process connection | G 1/2 |
Application
Application | machine tools; Internal cooling of drill |
---|---|
Media | Liquids; water; glycol solutions; coolants |
Medium temperature [°C] | 0...60 |
Pressure rating [bar] | 200 |
Electrical data
Operating voltage [V] | 10...30 DC; (to SELV/PELV) |
---|---|
Current consumption [mA] | < 15 |
Protection class | III |
Reverse polarity protection | yes |
Inputs / outputs
Number of inputs and outputs | Number of digital outputs: 1 |
---|
Outputs
Total number of outputs | 1 |
---|---|
Output signal | switching signal |
Electrical design | PNP |
Number of digital outputs | 1 |
Output function | normally open |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 100 |
Short-circuit protection | yes |
Overload protection | yes |
Measuring/setting range
Flow range [l/min] | 75 |
---|---|
Setting range [l/min] | 0.3...75 |
Accuracy / deviations
Repeatability [X16] | 1 |
---|---|
Hysteresis [l/min] | 0,2...2 |
Measuring error [X16] | ± 5 |
Response times
Response time [s] | < 0.01 |
---|
Operating conditions
Ambient temperature [°C] | 0...60 |
---|---|
Storage temperature [°C] | -15...80 |
Protection | IP 65; IP 67 |
Tests / approvals
EMC |
|
||||
---|---|---|---|---|---|
Shock resistance |
|
||||
Vibration resistance |
|
||||
MTTF [ANN] | 15.78 |
Mechanical data
Weight [g] | 761.2 |
---|---|
Materials | aluminium anodised; PA |
Materials (wetted parts) | stainless steel (301/1.4310); stainless steel (304/1.4301); aluminium anodised; PBT; PU; O-ring: FKM |
Process connection | G 1/2 |
Switching cycles mechanical | 10 million |