- Продукти
- Датчики
- Датчики потоку / витратоміри
- Системи для вимірювання споживання стисненого повітря та промислових газів
- SD2001
Compressed air meter
SD2001
SDN21DGXFPKG/US-100
Compressed air meter
SD2001
SDN21DGXFPKG/US-100
- Точне вимірювання потоку, споживання та температури середовища
- Висока точність, хороша повторюваність і динаміка вимірювань
- Для вимірювання стисненого повітря в промисловості
- З комутаційним, аналоговим та імпульсним виходом
- Добре видимий 4-значний світлодіодний дисплей
phase-out article
Discontinuation date: 12/31/2024
Discontinuation date: 12/31/2024
Alternative articles: SD2501 Product comparison: SD2001 / SD2501 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Number of inputs and outputs | Number of digital outputs: 2; Number of analogue outputs: 1 | ||
---|---|---|---|
Measuring range |
|
||
Process connection | threaded connection 2" NPT DN50 |
Application
Application | for industrial applications | |||
---|---|---|---|---|
Media | compressed air | |||
Note on media |
|
|||
Medium temperature [°F] | 32...140 | |||
Pressure rating [bar] | 16 | |||
Pressure rating [psi] | 232 | |||
MAWP (for applications according to CRN) [bar] | 16 |
Electrical data
Operating voltage [V] | 19...30 DC; (to SELV/PELV) |
---|---|
Current consumption [mA] | < 100 |
Protection class | III |
Reverse polarity protection | yes |
Power-on delay time [s] | 0.5 |
Inputs / outputs
Number of inputs and outputs | Number of digital outputs: 2; Number of analogue outputs: 1 |
---|
Outputs
Total number of outputs | 2 |
---|---|
Output signal | switching signal; analogue signal; pulse signal; (configurable) |
Electrical design | PNP |
Number of digital outputs | 2 |
Output function | normally open / normally closed; (parameterisable) |
Max. voltage drop switching output DC [V] | 2 |
Permanent current rating of switching output DC [mA] | 250; (per output) |
Number of analogue outputs | 1 |
Analogue current output [mA] | 4...20; (scalable) |
Max. load [Ω] | 500 |
Pulse output | consumed quantity meter |
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
Display range |
|
||
Set point SP |
|
||
Reset point rP |
|
||
Analogue start point ASP |
|
||
Analogue end point AEP |
|
||
In steps of |
|
Pulse value | 0.400...4 000 000 scf |
---|---|
In steps of | 0.020...1000 scf |
Pulse length [s] | 0,049... 2 |
Measuring range [°F] | 32...140 |
---|---|
Display range [°F] | 32...140 |
Accuracy / deviations
Repeatability [X17] | ± 1,5 |
---|---|
Accuracy (in the measuring range) | ± (3 % MW + 0,3 % MEW) / ± (6 % MW + 0,6 % MEW); (class 141 /; class 344; conditions: installation to DIN ISO 2533; installation in pipes: DN50) |
Accuracy [K] | ± 2; (medium flow in the limit area of the flow measurement range) |
---|
Response times
Response time [s] | 0.1; (dAP = 0) |
---|---|
Damping process value dAP in steps [s] | 0 - 0,2 - 0,4 - 0,6 - 0,8 - 1 |
Software / programming
Parameter setting options | Flow monitoring; quantity meter; Preset counter; hysteresis / window; normally open / normally closed; current/pulse output; display can be rotated and switched off; Display unit |
---|
Operating conditions
Ambient temperature [°F] | 32...140 |
---|---|
Storage temperature [°F] | -4...185 |
Max. relative air humidity [%] | 90 |
Protection | IP 65 |
Tests / approvals
EMC |
|
||||
---|---|---|---|---|---|
Vibration resistance |
|
||||
MTTF [ANN] | 227 | ||||
Pressure Equipment Directive | Sound engineering practice; can be used for group 2 fluids; group 1 fluids on request |
Mechanical data
Weight [g] | 4269.5 |
---|---|
Materials | PBT-GF20; NBR; PC; stainless steel (304/1.4301); PTFE; brass coated; FKM; aluminium powder-coated |
Materials (wetted parts) | stainless steel (304/1.4301); FKM; ceramics glass passivated; PEEK GF30; polyester; aluminium |
Process connection | threaded connection 2" NPT DN50 |
Displays / operating elements
Display |
|
---|
Remarks
Remarks |
|
|||||||
---|---|---|---|---|---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Connector: 1 x M12; coding: A |
---|