- Продукти
- Датчики
- Датчики потоку / витратоміри
- Системи для вимірювання споживання стисненого повітря та промислових газів
- SD6600
industrial gas counter
SD6600
SDR12DGXFRKG/US-100
industrial gas counter
SD6600
SDR12DGXFRKG/US-100
- Точне вимірювання потоку, споживання, тиску та температури середовища
- Висока точність, хороша повторюваність і динаміка вимірювань
- Для виявлення аргону (Ar), вуглекислого газу (CO2), азоту (N2) та стисненого повітря
- Програмований червоно/зелений дисплей для точної ідентифікації допустимого діапазону
- Дисплей можна обертати для оптимального вирівнювання
- Convenient operation via buttons or parameter setting via IO-Link
Product characteristics
Number of inputs and outputs | Number of digital outputs: 2; Number of analogue outputs: 1 | |||
---|---|---|---|---|
Measuring range |
|
|||
Process connection | threaded connection R 1/2 DN15 |
Application
Application | for industrial applications |
---|---|
Media | Argon (Ar); carbon dioxide (CO2); nitrogen (N2); compressed air |
Medium temperature [°C] | -10...60 |
Min. bursting pressure [bar] | 64 |
Min. bursting pressure [MPa] | 6.4 |
Pressure rating [bar] | 16 |
Pressure rating [MPa] | 1.6 |
MAWP (for applications according to CRN) [bar] | 9.7 |
Electrical data
Operating voltage [V] | 18...30 DC; (to SELV/PELV) |
---|---|
Current consumption [mA] | < 80 |
Protection class | III |
Reverse polarity protection | yes |
Power-on delay time [s] | 1 |
Inputs / outputs
Number of inputs and outputs | Number of digital outputs: 2; Number of analogue outputs: 1 |
---|
Inputs
Inputs | counter reset |
---|
Outputs
Output signal | switching signal; analogue signal; pulse signal; IO-Link; (configurable) |
---|---|
Electrical design | PNP/NPN |
Number of digital outputs | 2 |
Output function | normally open / normally closed; (parameterisable) |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 150; (per output) |
Number of analogue outputs | 1 |
Analogue current output [mA] | 4...20; (scalable) |
Max. load [Ω] | 500 |
Pulse output | consumed quantity meter |
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
Display range |
|
|||
Resolution |
|
|||
Set point SP |
|
|||
Reset point rP |
|
|||
Analogue start point ASP |
|
|||
Analogue end point AEP |
|
|||
Low flow cut-off LFC |
|
|||
In steps of |
|
Measuring range [bar] | -1...16 |
---|---|
Display range [bar] | -1...20 |
Resolution [bar] | 0.05 |
Set point SP [bar] | -0.92...16 |
Reset point rP [bar] | -1...15.92 |
Analogue start point [bar] | -1...12.8 |
Analogue end point [bar] | 2.2...16 |
In steps of [bar] | 0.01 |
Measuring range |
|
||
---|---|---|---|
Display range |
|
||
Set point SP |
|
||
Pulse value |
|
||
In steps of |
|
||
Pulse length [s] | 0.002...2 |
Measuring range |
|
||
---|---|---|---|
Display range |
|
||
Resolution |
|
||
Set point SP |
|
||
Reset point rP |
|
||
Analogue start point |
|
||
Analogue end point |
|
||
In steps of |
|
Accuracy / deviations
Temperature coefficient [1/K] | ± 0,07 % MW |
---|---|
Accuracy (in the measuring range) | ± (6 % MW + 0,6 % MEW); at medium temperature 23 °C |
Repeatability | ± (0,4 % MW + 0,1 % MEW) |
Repeatability [X16] | ± 0,2 |
---|---|
Characteristics deviation [X16] | < ± 0,5; (BFSL = Best Fit Straight Line) |
Greatest TEMPCO of the span [% MEW / 10 K] | ± 0,3 |
Greatest TEMPCO of the zero point [% MEW / 10 K] | ± 0,1 |
Accuracy [K] | ± 0,5; (medium flow in the limit area of the flow measurement range) |
---|
Response times
Response time [s] | 0.1; (dAP = 0) |
---|---|
Damping process value dAP [s] | 0...5 |
Response time [s] | 0.05 |
---|
Dynamic response T05 / T09 [s] | T09 = 0,5 |
---|
Software / programming
Parameter setting options | hysteresis / window; normally open / normally closed; current/pulse output; display can be rotated and switched off; Display unit; totaliser |
---|
Interfaces
Communication interface | IO-Link | ||||
---|---|---|---|---|---|
Transmission type | COM2 (38,4 kBaud) | ||||
IO-Link revision | 1.1 | ||||
SDCI standard | IEC 61131-9 CDV | ||||
Profiles | Digital Measuring Sensor (0x800A), Identification and Diagnosis (0x4000) | ||||
SIO mode | yes | ||||
Required master port type | A | ||||
Process data analogue | 8 | ||||
Process data binary | 2 | ||||
Min. process cycle time [ms] | 7.2 | ||||
Supported DeviceIDs |
|
Operating conditions
Ambient temperature [°C] | 0...60 |
---|---|
Storage temperature [°C] | -20...85 |
Max. relative air humidity [%] | 90 |
Protection | IP 65; IP 67 |
Tests / approvals
EMC |
|
||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CPA approval |
|
||||||||||||
Vibration resistance |
|
||||||||||||
MTTF [ANN] | 183 | ||||||||||||
UL approval |
|
||||||||||||
Pressure Equipment Directive | Sound engineering practice; can be used for stable gases fluid group 2 |
Mechanical data
Weight [g] | 730 |
---|---|
Materials | PBT+PC-GF30; PPS GF40; stainless steel (304/1.4301); stainless steel (303/1.4305); steel (1.5523) galvanised; 2.0401 (brass / CW614N); FKM |
Materials (wetted parts) | stainless steel (304/1.4301); stainless steel (303/1.4305); FKM; ceramics glass passivated; PPS GF40; Al2O3 (ceramics); acrylate |
Process connection | threaded connection R 1/2 DN15 |