- Продукти
- Датчики
- Датчики потоку / витратоміри
- Системи для вимірювання споживання стисненого повітря та промислових газів
- SDG102
Compressed air meter
SDG102
SDG4"/METRIS PB DN100 LM
Compressed air meter
SDG102
SDG4"/METRIS PB DN100 LM
- Точне вимірювання потоку та споживання
- Висока точність, хороша повторюваність і динаміка вимірювань
- Для вимірювання стисненого повітря в промисловості
- З комутаційним, аналоговим та імпульсним виходом
- Добре видимий 4-значний світлодіодний дисплей
phase-out article
Alternative articles: SDG550 Product comparison: SDG102 / SDG550 When selecting an alternative article and accessories please note that technical data may differ!
please note that sensors with a production date before 2010 have a modified pitch circle
Product characteristics
Number of inputs and outputs | Number of digital outputs: 2; Number of analogue outputs: 1 |
---|---|
Measuring range [m³/h] | 15...4400 |
Process connection | flange DN100 according to:DIN EN 10220 |
Application
Application | totaliser function | |||
---|---|---|---|---|
Media | compressed air | |||
Note on media |
|
|||
Medium temperature [°C] | 0...60 | |||
Pressure rating [bar] | 16 | |||
Pressure rating [MPa] | 1.6 |
Electrical data
Operating voltage [V] | 19...30 DC |
---|---|
Current consumption [mA] | < 100 |
Protection class | III |
Reverse polarity protection | yes |
Power-on delay time [s] | 0.5 |
Inputs / outputs
Number of inputs and outputs | Number of digital outputs: 2; Number of analogue outputs: 1 |
---|
Outputs
Total number of outputs | 2 |
---|---|
Output signal | switching signal; analogue signal; pulse signal; (configurable) |
Electrical design | PNP |
Number of digital outputs | 2 |
Output function | normally open / normally closed; (parameterisable) |
Max. voltage drop switching output DC [V] | 2 |
Permanent current rating of switching output DC [mA] | 250; (per output) |
Number of analogue outputs | 1 |
Analogue current output [mA] | 4...20; (scalable) |
Max. load [Ω] | 500 |
Pulse output | consumed quantity meter |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Measuring/setting range
Measuring range [m³/h] | 15...4400 |
---|---|
Display range [m³/h] | 0...5320 |
Pulse value | 10 Nm³ |
---|---|
Pulse length [s] | 0,1 |
Accuracy / deviations
Accuracy (in the measuring range) | ± (3 % MW + 0,3 % MEW) / ± (6 % MW + 0,6 % MEW); (class 141 /; class 344) |
---|
Response times
Response time [s] | 0.1; (dAP = 0) |
---|
Operating conditions
Ambient temperature [°C] | 0...60 |
---|---|
Storage temperature [°C] | -20...85 |
Max. relative air humidity [%] | 90 |
Protection | IP 65 |
Tests / approvals
EMC |
|
||||||||
---|---|---|---|---|---|---|---|---|---|
Vibration resistance |
|
||||||||
MTTF [ANN] | 214 |
Mechanical data
Weight [g] | 14399 |
---|---|
Materials | PBT-GF20; PC; PC; stainless steel (304/1.4301); FKM; pipe section: steel galvanised |
Materials (wetted parts) | stainless steel (316 / 1.4401); stainless steel (304/1.4301); ceramics glass passivated; PEEK; polyester; FKM; aluminium anodised; steel galvanised |
Process connection | flange DN100 according to:DIN EN 10220 |
Remarks
Remarks |
|
||||
---|---|---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Connector: 1 x M12; coding: A |
---|