- Продукти
- SI0561
Flow monitor
SI0561
SID10ABBFPKG/US-100
Flow monitor
SI0561
SID10ABBFPKG/US-100
- Надійний моніторинг рідин і газів в трубах
- Варійоване приєднання до процесу за допомогою адаптерів
- Просте налаштування точок перемикання для швидкого введення в експлуатацію
- Міцний корпус з нержавіючої сталі для використання у важких умовах експлуатації
- Світлодіодний дисплей для індикації точки перемикання і потоку
Product characteristics
Number of inputs and outputs | Number of digital outputs: 1 |
---|---|
Process connection | M18 x 1,5 internal thread |
Application
Media | Liquids; Gases |
---|---|
Medium temperature [°C] | -25...80 |
Pressure rating [bar] | 30 |
Medium temperature [°C] | -25...80 |
---|
Medium temperature [°C] | -25...80 |
---|
Electrical data
Operating voltage [V] | 19...36 DC |
---|---|
Current consumption [mA] | < 60 |
Protection class | III |
Reverse polarity protection | yes |
Power-on delay time [s] | 10 |
Inputs / outputs
Number of inputs and outputs | Number of digital outputs: 1 |
---|
Outputs
Total number of outputs | 1 |
---|---|
Output signal | switching signal |
Electrical design | PNP |
Number of digital outputs | 1 |
Output function | normally open / normally closed; (parameterisable) |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 250 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Measuring/setting range
Probe length L [mm] | 45 |
---|
Setting range [cm/s] | 3...300 |
---|---|
Greatest sensitivity [cm/s] | 3...100 |
Setting range [cm/s] | 200...3000 |
---|---|
Greatest sensitivity [cm/s] | 200...800 |
Accuracy / deviations
Repeatability [cm/s] | 1...5 | ||
---|---|---|---|
Note on repeatability |
|
||
Temperature drift [cm/s x 1/K] | 0.1; (for water 5...100 cm/s; 10...70 °C) | ||
Temperature gradient [K/min] | 300 | ||
Switch point accuracy [cm/s] | ± 2...± 10; (for water 5...100 cm/s; 25 °C; Factory setting) | ||
Hysteresis [cm/s] | 2...5; (for water 5...100 cm/s; 25 °C; Factory setting) |
Response times
Response time [s] | 1...10 |
---|
Response time [s] | 1...10 |
---|
Response time [s] | 1...10 |
---|
Software / programming
Adjustment of the switch point | pushbutton |
---|
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Storage temperature [°C] | -25...100 |
Protection | IP 67 |
Tests / approvals
EMC |
|
||
---|---|---|---|
Shock resistance |
|
||
Vibration resistance |
|
||
MTTF [ANN] | 298 | ||
UL approval |
|
Mechanical data
Weight [g] | 239.5 |
---|---|
Dimensions [mm] | M18 x 1.5 |
Thread designation | M18 x 1.5 |
Materials | stainless steel (316L/1.4404); stainless steel (301/1.4310); PC; PBT-GF20; EPDM/X |
Materials (wetted parts) | stainless steel (316L/1.4404); O-ring: EPDM |
Process connection | M18 x 1,5 internal thread |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Connector: 1 x M12; coding: A |
---|