Magnetic-inductive flow meter
SM2400
SMK21XGXFRKG/US-100
Magnetic-inductive flow meter
SM2400
SMK21XGXFRKG/US-100
- Точне вимірювання потоку, споживання та температури середовища
- Висока точність, хороша повторюваність і динаміка вимірювань
- Точне виявлення порожньої труби
- З комутаційним, аналоговим та імпульсним виходом
- Добре видимий 4-значний світлодіодний дисплей
- Convenient operation via buttons or parameter setting via IO-Link
Product characteristics
Number of inputs and outputs | Number of digital outputs: 2; Number of analogue outputs: 1 | ||
---|---|---|---|
Measuring range |
|
||
Process connection | threaded connection Rc 2 internal thread DN50 |
Application
Special feature | Gold-plated contacts | ||
---|---|---|---|
Application | totaliser function; empty pipe detection; for industrial applications | ||
Media | conductive liquids; water; hydrous media | ||
Note on media |
|
||
Medium temperature [°C] | -10...90 | ||
Pressure rating [bar] | 16 | ||
Pressure rating [MPa] | 1.6 |
Electrical data
Operating voltage [V] | 18...32 DC; (to SELV/PELV) |
---|---|
Current consumption [mA] | < 150 |
Protection class | III |
Reverse polarity protection | yes |
Power-on delay time [s] | 5 |
Inputs / outputs
Number of inputs and outputs | Number of digital outputs: 2; Number of analogue outputs: 1 |
---|
Inputs
Inputs | counter reset |
---|
Outputs
Total number of outputs | 2 |
---|---|
Output signal | switching signal; analogue signal; pulse signal; frequency signal; IO-Link; (configurable) |
Electrical design | PNP/NPN |
Number of digital outputs | 2 |
Output function | normally open / normally closed; (parameterisable) |
Max. voltage drop switching output DC [V] | 2 |
Permanent current rating of switching output DC [mA] | 250; (per output) |
Number of analogue outputs | 1 |
Analogue current output [mA] | 4...20; (scalable) |
Max. load [Ω] | 500 |
Analogue voltage output [V] | 0...10; (scalable) |
Min. load resistance [Ω] | 2000 |
Pulse output | flow rate meter |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Frequency of the output [Hz] | 0.1...10000 |
Measuring/setting range
Measuring range |
|
||
---|---|---|---|
Display range |
|
||
Resolution |
|
||
Set point SP |
|
||
Reset point rP |
|
||
Analogue start point ASP |
|
||
Analogue end point AEP |
|
||
Low flow cut-off LFC |
|
||
In steps of |
|
||
Measuring dynamics | 1:120 |
Pulse value | 0.0001...600 x 10³ m³ |
---|---|
In steps of | 0.0001 m³ |
Pulse length [s] | 0,008...2 |
Measuring range [°C] | -20...80 |
---|---|
Display range [°C] | -40...100 |
Resolution [°C] | 0.2 |
Set point SP [°C] | -19.2...80 |
Reset point rP [°C] | -19.6...79.6 |
Analogue start point [°C] | -20...60 |
Analogue end point [°C] | 0...80 |
In steps of [°C] | 0.2 |
Accuracy / deviations
Accuracy (in the measuring range) | ± (0,8 % MW + 0,5 % MEW) |
---|---|
Repeatability | ± 0,2% MEW |
Temperature drift | ± 0,0333 °C / K |
---|---|
Accuracy [K] | ± 1 (bei 25 °C, Q > 15 l/min) |
Response times
Response time [s] | 0.35; (dAP = 0) |
---|---|
Delay time programmable dS, dr [s] | 0...50 |
Damping process value dAP [s] | 0...5 |
Dynamic response T05 / T09 [s] | T09 = 3 (Q > 15 l/min) |
---|
Software / programming
Parameter setting options | Flow monitoring; quantity meter; Preset counter; Temperature monitoring; hysteresis / window; normally open / normally closed; switching logic; current/voltage/frequency/pulse output; start-up delay; display can be deactivated; Display unit; empty pipe detection |
---|
Interfaces
Communication interface | IO-Link | ||||
---|---|---|---|---|---|
Transmission type | COM2 (38,4 kBaud) | ||||
IO-Link revision | 1.1 | ||||
SDCI standard | IEC 61131-9 CDV | ||||
Profiles | Smart Sensor: Process Data Variable; Device Identification | ||||
SIO mode | yes | ||||
Required master port type | A | ||||
Process data analogue | 3 | ||||
Process data binary | 2 | ||||
Min. process cycle time [ms] | 5 | ||||
Supported DeviceIDs |
|
Operating conditions
Ambient temperature [°C] | -10...60 |
---|---|
Storage temperature [°C] | -25...80 |
Protection | IP 65; IP 67 |
Tests / approvals
EMC |
|
||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CPA approval |
|
||||||||||||||
Shock resistance |
|
||||||||||||||
Vibration resistance |
|
||||||||||||||
MTTF [ANN] | 85 | ||||||||||||||
UL approval |
|
||||||||||||||
Pressure Equipment Directive | Sound engineering practice; can be used for group 2 fluids; group 1 fluids on request |
Mechanical data
Weight [g] | 2740 |
---|---|
Materials | stainless steel (316L/1.4404); stainless steel (316Ti/1.4571); PEI; FKM; PBT-GF20; TPE-U |
Materials (wetted parts) | stainless steel (316L/1.4404); stainless steel (316Ti/1.4571); PEEK; FKM |
Process connection | threaded connection Rc 2 internal thread DN50 |
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
Pressure loss
|
|
---|