• Продукти
  • Промисловості
  • IIoT & Рішення
  • Сервіс
  • Компанія
  1. Продукти
  2. Датчики
  3. Датчики потоку / витратоміри
  4. Магнітно-індуктивні датчики потоку
  5. SM7050

Magnetic-inductive flow meter

SM7050

SMR34GGX10KG/US-100

Magnetic-inductive flow meter

SM7050

SMR34GGX10KG/US-100

  • Точне вимірювання витрати та температури середовища
  • Висока точність, хороша повторюваність і динаміка вимірювань
  • З аналоговим виходом та IO-Link інтерфейсом
  • Зручна комунікація та налаштування параметрів через IO-Link
  • dnv_gl
  • ce
  • ukca
  • cpa
  • cul
  • iolink
  • ec19352004
  • crn
Product characteristics
Number of inputs and outputs Number of analogue outputs: 1
Measuring range [l/min] 0.2...50
Process connection threaded connection G 3/4 DN20 flat seal
Application
Special feature Gold-plated contacts
Application for industrial applications
Installation connection to pipe by means of an adapter
Media conductive liquids; water; hydrous media
Note on media
conductivity: ≥ 20 µS/cm
viscosity: < 70 mm²/s (40 °C)
Medium temperature [°C] -10...70
Pressure rating [bar] 16
Pressure rating [MPa] 1.6
MAWP (for applications according to CRN) [bar] 11.2
Electrical data
Operating voltage [V] 18...30 DC; (to SELV/PELV)
Current consumption [mA] 95; (24 V)
Protection class III
Reverse polarity protection yes
Power-on delay time [s] 5
Measuring principle magnetic-inductive
Inputs / outputs
Number of inputs and outputs Number of analogue outputs: 1
Outputs
Total number of outputs 1
Output signal analogue signal; IO-Link; (configurable)
Permanent current rating of switching output DC [mA] 250
Number of analogue outputs 1
Analogue current output [mA] 4...20
Max. load [Ω] 500
Overload protection yes
Measuring/setting range
Measuring range [l/min] 0.2...50
Accuracy / deviations
Flow monitoring
Accuracy (in the measuring range) ± (0,8 % MW + 0,5 % MEW)
Repeatability ± 0,2% MEW
Response times
Flow monitoring
Response time [s] 0.15; (dAP = 0, T19)
Interfaces
Communication interface IO-Link
Transmission type COM2 (38,4 kBaud)
IO-Link revision 1.1
SDCI standard IEC 61131-9
Profiles Smart Sensor: Process Data Variable; Device Identification, Device Diagnosis
SIO mode yes
Required master port type A
Process data analogue 2
Min. process cycle time [ms] 3
Supported DeviceIDs
Type of operation DeviceID
default 574
Operating conditions
Ambient temperature [°C] -10...60
Storage temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
DIN EN 60947-5-9
CPA approval
model number 001MI
accuracy class -
maximum allowable error ± 1,5 % FS
Q (min) 0,01 m³/h
Q (t) -
Q (max) 3 m³/h
Shock resistance
DIN IEC 68-2-27 20 g (11 ms)
Vibration resistance
DIN IEC 68-2-6 5 g (10...2000 Hz)
MTTF [ANN] 145
Pressure Equipment Directive Sound engineering practice; can be used for group 2 fluids; group 1 fluids on request
Mechanical data
Weight [g] 517.55
Materials stainless steel (316L/1.4404); PBT-GF20; FKM; TPE
Materials (wetted parts) stainless steel (316L/1.4404); PEEK; FKM
Process connection threaded connection G 3/4 DN20 flat seal
Remarks
Remarks
MW = measured value
MEW = Final value of the measuring range
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated
Diagrams and graphs
Pressure loss
dP Pressure loss
Q volumetric flow quantity