Magnetic-inductive flow meter
SM8050
SMR11GGX10KG/US
Product characteristics
Number of inputs and outputs | Number of analogue outputs: 1 |
---|---|
Measuring range [l/min] | 0.2...100 |
Process connection | threaded connection G 1 DN25 flat seal |
Application
Special feature | Gold-plated contacts | ||
---|---|---|---|
Application | for industrial applications | ||
Installation | connection to pipe by means of an adapter | ||
Media | conductive liquids; water; hydrous media | ||
Note on media |
|
||
Medium temperature [°C] | -10...70 | ||
Pressure rating [bar] | 16 | ||
Pressure rating [MPa] | 1.6 | ||
MAWP (for applications according to CRN) [bar] | 11.2 |
Electrical data
Operating voltage [V] | 18...30 DC; (to SELV/PELV) |
---|---|
Current consumption [mA] | 95; (24 V) |
Protection class | III |
Reverse polarity protection | yes |
Power-on delay time [s] | 5 |
Inputs / outputs
Number of inputs and outputs | Number of analogue outputs: 1 |
---|
Outputs
Total number of outputs | 1 |
---|---|
Output signal | analogue signal; IO-Link; (configurable) |
Permanent current rating of switching output DC [mA] | 250 |
Number of analogue outputs | 1 |
Analogue current output [mA] | 4...20 |
Max. load [Ω] | 500 |
Overload protection | yes |
Measuring/setting range
Measuring range [l/min] | 0.2...100 |
---|
Accuracy / deviations
Accuracy (in the measuring range) | ± (0,8 % MW + 0,5 % MEW) |
---|---|
Repeatability | ± 0,2% MEW |
Response times
Response time [s] | 0.15; (dAP = 0, T19) |
---|
Interfaces
Communication interface | IO-Link | ||||
---|---|---|---|---|---|
Transmission type | COM2 (38,4 kBaud) | ||||
IO-Link revision | 1.1 | ||||
SDCI standard | IEC 61131-9 | ||||
Profiles | Smart Sensor: Process Data Variable; Device Identification, Device Diagnosis | ||||
SIO mode | yes | ||||
Required master port type | A | ||||
Process data analogue | 2 | ||||
Min. process cycle time [ms] | 3 | ||||
Supported DeviceIDs |
|
Operating conditions
Ambient temperature [°C] | -10...60 |
---|---|
Storage temperature [°C] | -25...80 |
Protection | IP 67 |
Tests / approvals
EMC |
|
||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CPA approval |
|
||||||||||||
Shock resistance |
|
||||||||||||
Vibration resistance |
|
||||||||||||
MTTF [ANN] | 167 | ||||||||||||
Pressure Equipment Directive | Sound engineering practice; can be used for group 2 fluids; group 1 fluids on request |
Mechanical data
Weight [g] | 575 |
---|---|
Materials | stainless steel (316L/1.4404); PBT-GF20; FKM; TPE |
Materials (wetted parts) | stainless steel (316L/1.4404); PEEK; FKM |
Process connection | threaded connection G 1 DN25 flat seal |
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
Pressure loss
|
|
---|