Control monitor for flow sensors
SR307A
VS4000/24VDC/EXI/1G
Control monitor for flow sensors
SR307A
VS4000/24VDC/EXI/1G
- Для застосування у вибухонебезпечному середовищі
- Вбудований контроль потоку, температури та проводки
- Інтуїтивне налаштування точки перемикання та середовища
- Для підключення іскробезпечних датчиків потоку
- Добре видимий кольоровий світлодіодний дисплей
Application
Application | Flow monitoring; Temperature monitoring; Wire monitoring |
---|
Electrical data
Operating voltage tolerance [%] | -15...15 |
---|---|
Operating voltage [V] | 24 DC |
Current consumption [mA] | 100 |
Reverse polarity protection | no |
Power-on delay time [s] | 10 |
Number of channels | 1 |
Outputs
Performance in case of a fault | Relay de-energised in case of the following faults: wire break, reverse polarity or short circuit of the sensor cable, undervoltage, internal fault |
---|---|
Electrical design | relay |
Contact rating | 4 A (250 V AC cos phi > 0,7) ; 0,2 A (250 V DC); 4 A (24 V DC) |
Switching function flow monitoring | relay energised when flow is present |
Switching function temperature monitoring | relay de-energised when temperature is exceeded |
Short-circuit proof | no |
Overload protection | no |
Software / programming
Adjustment of the switch point | programming buttons |
---|
Operating conditions
Ambient temperature [°C] | -20...60 |
---|---|
Storage temperature [°C] | -25...80 |
Protection | IP 20 |
Protection rating terminals | IP 20 |
Tests / approvals
Approval | CSANe 21ATEX2238; IECEx CSA 21.0044 |
---|---|
ATEX marking | II (1) G [Ex ia Ga] IIC |
II (1) G [Ex ia Ga] IIB | |
MTTF [ANN] | 124 |
Mechanical data
Weight [g] | 368 |
---|---|
Housing | housing for DIN rail mounting |
Dimensions [mm] | 104.5 x 32.5 x 113.6 |
Materials | PA |
Displays / operating elements
Display |
|
---|
Electrical connection
Required protection | miniature fuse to IEC60127-2 sheet 1; ≤ 5 A; fast acting; Place the fuse outside the hazardous area. |
---|
Remarks
Remarks |
|
||
---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | terminals: 15 x ...2.5 mm² |
---|
Other data
Maximum values for control circuit
in protection rating intrinsic safety | [Ex ia Ga] IIC | [Ex ia Ga] IIB | [Ex ib Gb] IIC | [Ex ib Gb] IIB |
Voltage [V] | 9.6 | 9.6 | 9.6 | 9.6 |
Current [mA] | 332 | 332 | 332 | 332 |
Power [mW] | 531 | 531 | 531 | 531 |
External inductance [mH] | 0.3 | 1.2 | 0.3 | 1.2 |
External capacitance [µF] | 3.15 | 25.55 | 3.15 | 25.55 |