• Продукти
  • Промисловості
  • IIoT & Рішення
  • Сервіс
  • Компанія
  1. Продукти
  2. Діагностичний контроль технічного стану
  3. Витратоміри води
  4. Ультразвукові датчики витрати
  5. SUH200

Ultrasonic flow meter

SUH200

SUC25IJBFRKG/US

Ultrasonic flow meter

SUH200

SUC25IJBFRKG/US

  • Accurate flow measurement of ultrapure water and water
  • A robust, component-free measuring pipe made of stainless steel offers high media resistance and permanent ingress resistance
  • The highly accurate inline measurement process eliminates any influence of varying wall thicknesses and pipe materials
  • Світлодіод робочого стану сигналізує про стан датчика та дозволяє робити висновки про якість процесу
  • Convenient operation via buttons or parameter setting via IO-Link
  • acs
  • fda
  • ce
  • reg31
  • cul
  • iolink
  • ec19352004
  • 3a
  • ktw
Product characteristics
Measuring range
1...240 l/min 60...14400 l/h 0.051...12.202 m/s 0.06...14.4 m³/h
Process connection Clamp 1" DIN 32676 серії C
Application
Special feature Gold-plated contacts
Media ultra-pure water; water; hydrous media
Note on media
hydrous media: for media with >10 % additives, the repeatability is the only available value
Medium temperature [°C] -20...100
Min. bursting pressure
75 bar 7.5 MPa
Pressure rating
25 bar 2.5 MPa
Vacuum resistance [mbar] -1000
Electrical data
Operating voltage [V] 18...32 DC; (to SELV/PELV)
Current consumption [mA] < 75
Protection class III
Reverse polarity protection yes
Power-on delay time [s] 5
Measuring principle ultrasonic
Inputs / outputs
Total number of inputs and outputs 2
Inputs
Inputs
OUT2 counter reset
Outputs
Total number of outputs 2
Output signal
OUT1 switching signal; pulse signal; diagnostic signal; totaliser switching signal; frequency signal; IO-Link
OUT2 switching signal; pulse signal; diagnostic signal; totaliser switching signal; analogue signal
Electrical design PNP/NPN
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Analogue
Number of analogue outputs 1
Analogue current output [mA] 4...20
Max. load [Ω] 500
Digital
Number of digital outputs 2
Output function normally open / normally closed; (parameterisable)
Max. voltage drop switching output DC [V] 2
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 0...10000
Measuring/setting range
Measuring range
1...240 l/min 60...14400 l/h 0.051...12.202 m/s 0.06...14.4 m³/h
Display range
-288...288 l/min -17280...17280 l/h -14.642...14.642 m/s -17.28...17.28 m³/h
Resolution
0.1 l/min 1 l/h 0.001 m/s 0.002 m³/h
Set point SP
2.3...240 l/min 139...1440 l/h 0.118...12.202 m/s 0.139...14.4 m³/h
Reset point rP
1.1...238.8 l/min 64...14325 l/h 0.055...12.139 m/s 0.064...14.325 m³/h
Analogue start point ASP
-240...192 l/min -14400...11522 l/h -12.202...9.763 m/s -14.4...11.522 m³/h
Analogue end point AEP
-192...240 l/min -11522...14400 l/h -9.763...12.202 m/s -11.522...14.4 m³/h
Low flow cut-off LFC
1...12 l/min 60...720 l/h 0.051...0.61 m/s 0.06...0.72 m³/h
Frequency end point, FEP
48.1...240 l/min 2889...14400 l/h 2.448...12.202 m/s 2.89...14.4 m³/h
Frequency at the end point FRP [Hz] 1...10000
Volumetric flow quantity monitoring
Pulse length [s] 0.002...2
Pulse value 0.1...99990000 I
Temperature monitoring
Measuring range [°C] -20...100
Display range [°C] -44...124
Resolution [°C] 0.1
Set point SP [°C] -19.6...100
Reset point rP [°C] -20...99.6
Analogue start point [°C] -20...76
Analogue end point [°C] 4...100
Frequency start point, FSP [°C] -20...76
Frequency end point, FEP [°C] 4...100
Frequency at the end point FRP [Hz] 1...10000
Accuracy / deviations
Flow monitoring
Accuracy (in the measuring range) ± (1,0 % MW + 0,5 % MEW)
Repeatability ± 0,2 % MEW
Temperature monitoring
Accuracy [K] ± 2,5 (Q > 5 % MEW)
Temperature coefficient [X22] 0,2
Response times
Flow monitoring
Response time [s] < 0.25; (dAP = 0, T09)
Damping process value dAP [s] 0...5
Temperature monitoring
Dynamic response T05 / T09 [s] 5,7 / 86
Software / programming
Diagnostic functions direction of flow detection; signal quality
Interfaces
Communication interface IO-Link
Transmission type COM2 (38,4 kBaud)
IO-Link revision 1.1.3
SDCI standard IEC 61131-9: 2013-07
Profiles
Function class Designation
0x0030 BLOB transfer
0x4000 Identification and Diagnosis
Required master port type A
Process data analogue 3
Process data binary 2
Min. process cycle time [ms] 9.6
IO-Link process data (cyclical)
function bit length
totaliser 32
Flow monitoring 32
Temperature monitoring 32
status 4
Output 1 1
Output 2 1
Supported DeviceIDs
Type of operation DeviceID
default 1750
Operating conditions
Ambient temperature [°C] -20...60
Storage temperature [°C] -25...80
Protection IP 69K
Tests / approvals
EMC
DIN 61326-1:2021
Shock resistance
DIN IEC 68-2-27 20 g (11ms)
Vibration resistance
DIN IEC 68-2-6 5 g (10...2000Hz)
MTTF [ANN] 160
UL approval
UL Approval no. I034
Pressure Equipment Directive can be used for group 2 fluids; group 1 fluids on request
Mechanical data
Weight [g] 637.1
Inlet pipe length 5 x DN
Outlet pipe length 1 x DN
Materials housing: stainless steel (316L/1.4404); Display: PFA; Sealing Display: FKM; connector: POKAN
Materials (wetted parts) Pipe section: stainless steel (316L/1.4404)
Nominal diameter DN25 (1“)
Process connection Clamp 1" DIN 32676 серії C
Технологічне з'єднання підходить для стандарту труб 1" / Ø 25,4 mm x 1,65 mm (DIN 11866 серії C; ASME BPE)
Surface characteristics Ra/Rz of the wetted parts ≤ 0.8 µm
Displays / operating elements
Display
colour display 1,44", 128 x 128 pixels
Switching function 2 x LED, yellow
diagnosis 1 x LED, three-colour
Remarks
Remarks
MW = measured value
MEW = Final value of the measuring range
pulse and totaliser signal are only available for one of the two outputs
the accuracy indications are adhered to over the entire application area
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated
Diagrams and graphs
Note on pressure loss
derating ambient temperature
1 Ambient temperature
2 Medium temperature