Vortex flow meter with display
SV4204
SVR12XXX50KG/US-100
Vortex flow meter with display
SV4204
SVR12XXX50KG/US-100
- Надійне виявлення потоку і температури середовища
- Точний лінеаризований аналоговий вихід
- Дисплей можна обертати для оптимального вирівнювання
- Чіткий дисплей зі зміною кольору дисплея червоний/зелений
- Підходить для води, деіонізованої води та охолоджувальної води
Product characteristics
Number of inputs and outputs | Number of analogue outputs: 2 | ||
---|---|---|---|
Measuring range |
|
||
Process connection | threaded connection G 1/2 DN8 |
Application
Special feature | Gold-plated contacts | |
---|---|---|
Application | for industrial applications | |
Media | water; glycol solutions; coolants | |
Medium temperature [°C] | -10...90 | |
Pressure rating [bar] | 12 | |
Pressure rating [MPa] | 1.2 | |
Note on pressure rating |
|
|
MAWP (for applications according to CRN) [bar] | 3.9 |
Electrical data
Operating voltage [V] | 18...30 DC |
---|---|
Current consumption [mA] | < 30 |
Min. insulation resistance [MΩ] | 100; (500 V DC) |
Protection class | III |
Reverse polarity protection | yes |
Power-on delay time [s] | < 3 |
Inputs / outputs
Number of inputs and outputs | Number of analogue outputs: 2 |
---|
Outputs
Total number of outputs | 2 |
---|---|
Output signal | analogue signal |
Number of analogue outputs | 2 |
Analogue current output [mA] | 4...20 |
Max. load [Ω] | 500 |
Short-circuit protection | yes |
Overload protection | yes |
Measuring/setting range
Measuring range |
|
||
---|---|---|---|
Display range |
|
||
Resolution |
|
||
Analogue start point ASP |
|
||
Analogue end point AEP |
|
||
In steps of |
|
||
Measuring dynamics | 1:20 |
Measuring range [°C] | -10...90 |
---|---|
Display range [°C] | -30...110 |
Resolution [°C] | 0.5 |
Analogue start point [°C] | -10...70 |
Analogue end point [°C] | 10...90 |
In steps of [°C] | 0.5 |
Accuracy / deviations
Accuracy (in the measuring range) | ± 2 % MEW; (water) |
---|---|
Repeatability | ± 0,5 % MEW |
Accuracy [K] | ± 1 |
---|
Response times
Response time [s] | 1; (dAP = 0) |
---|---|
Damping process value dAP [s] | 0...5 |
Dynamic response T05 / T09 [s] | T09 = 6 |
---|
Software / programming
Parameter setting options | Damping for the analogue output dAA; Display unit |
---|
Operating conditions
Ambient temperature [°C] | 0...60 | ||
---|---|---|---|
Note on ambient temperature |
|
||
Storage temperature [°C] | -20...80 | ||
Protection | IP 65; IP 67 |
Tests / approvals
EMC |
|
||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CPA approval |
|
||||||||||||
Shock resistance |
|
||||||||||||
Vibration resistance |
|
||||||||||||
MTTF [ANN] | 342 | ||||||||||||
UL approval |
|
||||||||||||
Pressure Equipment Directive | Sound engineering practice; can be used for group 2 fluids; group 1 fluids on request |
Mechanical data
Weight [g] | 439.5 |
---|---|
Materials | stainless steel (316L/1.4404); PC; PBT+PC-GF30; PPS; TPE-U |
Materials (wetted parts) | stainless steel (316L/1.4404); ETFE; PA 6T; PPS; FKM |
Tightening torque [Nm] | 30 |
Process connection | threaded connection G 1/2 DN8 |
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
Pressure loss
|
|
---|
pressure rating (bar)
|
|
---|