Vortex flow meter
SV7050
SVM11XXXD0KG/US-100
Vortex flow meter
SV7050
SVM11XXXD0KG/US-100
- Надійне виявлення потоку і температури середовища
- Точний лінеаризований аналоговий вихід
- Підходить для води та водомістких середовищ
- Для встановлення у труби
- Висока точність потоку і моніторингу температури
Product characteristics
Number of inputs and outputs | Number of analogue outputs: 1 | ||
---|---|---|---|
Measuring range |
|
||
Process connection | threaded connection G 1 DN20 |
Application
Special feature | Gold-plated contacts | |
---|---|---|
Measuring element | 1 x Pt 1000; (to DIN EN 60751, class B) | |
Application | for industrial applications | |
Installation | connection to pipe by means of an adapter | |
Media | water; glycol solutions; coolants | |
Medium temperature [°C] | -40...100 | |
Min. bursting pressure [bar] | 25 | |
Min. bursting pressure [MPa] | 2.5 | |
Pressure rating [bar] | 12 | |
Pressure rating [MPa] | 1.2 | |
Note on pressure rating |
|
Electrical data
Operating voltage [V] | 8...33 DC |
---|---|
Min. insulation resistance [MΩ] | 100; (500 V DC) |
Protection class | III |
Power-on delay time [s] | < 2 |
Measuring principle | Vortex |
Inputs / outputs
Number of inputs and outputs | Number of analogue outputs: 1 |
---|
Outputs
Total number of outputs | 1 |
---|---|
Output signal | analogue signal |
Number of analogue outputs | 1 |
Analogue current output [mA] | 4...20; (water: Q [l/min] = 5,313 x (I - 4 mA); water-glycol: Q [l/min] = 5,313 x (I - 4 mA) - Qo see Figure 2) |
Max. load [Ω] | < (Ub - 8 V) / 20 mA; Ub = 24 V: 800 |
Measuring/setting range
Measuring range |
|
---|
Internal heating temperature probe | 1 K/mW |
---|---|
Measuring range [°C] | -40...100 |
Accuracy / deviations
Accuracy (in the measuring range) | Q < 50 % MEW: < 1 % MEW / Q > 50 % MEW: < 2 % MW; (water) |
---|---|
Repeatability | 0,2; (% of the final value) |
Accuracy [K] | ± 0,3 ± 0,005 x T |
---|
Response times
Response time [s] | 0.5 |
---|
Operating conditions
Ambient temperature [°C] | -15...85 |
---|---|
Storage temperature [°C] | -30...85 |
Protection | IP 65 |
Cavitation | P(absolute) discharge / P(difference) > 5.5 to avoid cavitation |
Tests / approvals
EMC |
|
||||
---|---|---|---|---|---|
Shock resistance |
|
||||
Vibration resistance |
|
||||
MTTF [ANN] | 380 | ||||
Pressure Equipment Directive | Sound engineering practice; can be used for group 2 fluids; group 1 fluids on request |
Mechanical data
Weight [g] | 105.5 |
---|---|
Materials | PA 6T |
Materials (wetted parts) | ETFE; PA 6T; FKM |
Tightening torque [Nm] | 12 |
Process connection | threaded connection G 1 DN20 |
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
Pressure loss
|
|
---|
min. life 10 years referred to flow and high medium temperatures
|
|
---|
determination of the kinematic viscosity (v) of glycol-water mixtures depending on the temperature
|
|
---|
determination of the compensation value Qo for glycol-water mixtures
|
|
---|
response threshold Q(min) depending on the kinematic viscosity
|
|
---|
pressure rating (bar)
|
|
---|