Temperature transmitter
TA3155
TA-200CLEM14-A-ZVG/US
Temperature transmitter
TA3155
TA-200CLEM14-A-ZVG/US
- Висока точність у всьому температурному діапазоні
- Широкий діапазон робочих температур
- Дуже хороша динаміка спрацьовування і дуже коротка затримка ввімкнення
- Міцний корпус із нержавіючої сталі з високим ступенем захисту
- Високий ступінь захисту відповідає вимогам рухомої техніки
Product characteristics
Number of inputs and outputs | Number of analogue outputs: 1 | ||
---|---|---|---|
Measuring range |
|
||
Process connection | threaded connection G 1/4 external thread | ||
Installation length EL [mm] | 200 |
Application
Special feature | Gold-plated contacts |
---|---|
Measuring element | 1 x Pt 1000; (to DIN EN 60751, class A) |
Media | liquids and gases |
Pressure rating [bar] | 400 |
Electrical data
Operating voltage [V] | 10...30 DC; ("supply class 2" to cULus) |
---|---|
Current consumption [mA] | < 30 |
Protection class | III |
Reverse polarity protection | yes |
Inputs / outputs
Number of inputs and outputs | Number of analogue outputs: 1 |
---|
Outputs
Total number of outputs | 1 |
---|---|
Output signal | analogue signal |
Number of analogue outputs | 1 |
Analogue current output [mA] | 4...20 |
Max. load [Ω] | (Ub - 8,5 V) / 21,5 mA; 24 V: 720 Ω |
Short-circuit protection | yes |
Overload protection | yes |
Measuring/setting range
Measuring range |
|
---|
Resolution of analogue output [K] | 0.04 |
---|
Accuracy / deviations
Precision analogue output [K] | ± 0,3 + (± 0,1 % MS) |
---|---|
Temperature coefficient [X22] | 0,1; (in case of deviation from the reference condition 25 ± 5 °C) |
Response times
Dynamic response T05 / T09 [s] | 1 / 3; (to DIN EN 60751) |
---|
Operating conditions
Ambient temperature [°C] | -40...100 |
---|---|
Storage temperature [°C] | -40...100 |
Protection | IP 68; IP 69K |
Tests / approvals
EMC |
|
||||
---|---|---|---|---|---|
Shock resistance |
|
||||
Vibration resistance |
|
||||
MTTF [ANN] | 1092 | ||||
UL approval |
|
Mechanical data
Weight [g] | 155.5 |
---|---|
Dimensions [mm] | Ø 18.8 |
Materials | stainless steel (316L/1.4404); PEI; FKM |
Materials (wetted parts) | stainless steel (316L/1.4404); FKM |
Process connection | threaded connection G 1/4 external thread |
Probe diameter [mm] | 6 |
Installation length EL [mm] | 200 |
Remarks
Remarks |
|
|||
---|---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Connector: 1 x M12; coding: A; Contacts: gold-plated |
---|