- Продукти
- Датчики
- Датчики температури
- Датчики з установкою врівень для харчової та питної промисловості
- TA3597
Temperature transmitter
TA3597
TA-000KLER12- /US
Temperature transmitter
TA3597
TA-000KLER12- /US
- Гігієнічна та надійна конструкція
- Компактне виконання
- Надійне ущільнення в процесі
- Адаптери для всіх стандартних з'єднань
Product characteristics
Number of inputs and outputs | Number of analogue outputs: 1 |
---|---|
Measuring range [°C] | 0...100 |
Process connection | threaded connection G 1/2 sealing cone flush mountable |
Application
Special feature | Gold-plated contacts |
---|---|
Measuring element | 1 x Pt 100; (to DIN EN 60751, class A) |
Media | liquids and gases |
Medium temperature [°C] | < 100; (< 5 min: 150) |
Pressure rating [bar] | 16 |
Electrical data
Operating voltage [V] | 18...32 DC |
---|---|
Protection class | III |
Reverse polarity protection | yes |
Inputs / outputs
Number of inputs and outputs | Number of analogue outputs: 1 |
---|
Outputs
Total number of outputs | 1 |
---|---|
Output signal | analogue signal |
Number of analogue outputs | 1 |
Analogue current output [mA] | 4...20 |
Measuring/setting range
Measuring range [°C] | 0...100 |
---|
Accuracy / deviations
Precision analogue output [K] | ± (0,25 K + 0,002 x|t|) |
---|---|
Temperature coefficient [X22] | 0,1 |
Response times
Dynamic response T05 / T09 [s] | 10 / 40; (for water (70 °C; 0,04 m/s)) |
---|
Operating conditions
Ambient temperature [°C] | -20...70 |
---|---|
Storage temperature [°C] | -40...85 |
Protection | IP 69K; (in conjunction with a corresponding connector) |
Tests / approvals
EMC |
|
---|
Mechanical data
Weight [g] | 146.5 |
---|---|
Dimensions [mm] | Ø 18 |
Materials | stainless steel (316L/1.4404); PEEK |
Materials (wetted parts) | stainless steel (316L/1.4404); PEEK |
Tightening torque [Nm] | 10 |
Process connection | threaded connection G 1/2 sealing cone flush mountable |
Surface characteristics Ra/Rz of the wetted parts | Ra: < 0.8 |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Connector: 1 x M12; coding: A; Contacts: gold-plated |
---|